text.skipToContent text.skipToNavigation

Minisart® NML Syringe Filter 16555----------Q, 0.45 µm Surfactant-free Cellulose Acetate

Minisart® NML with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type 16555 with a pore size of 0.45 µm can be used for clarification and has a male luer lock outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or EO.

Order Number:  16555----------Q

Price:  $815.00

Availability:  In Stock *

*Detailed delivery date provided during check-out

Non-sterile Minisart® NML syringe filters are supplied in bulk packs. This reduces waste and makes the handling easier whenever the application allows the removal of particles or cells under non-sterile conditions. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates and passes the plastic class VI test. It is glueable, e.g. to tubing, what enables assembly and sterilization by the user. The SFCA membrane is available in many pore sizes and is tightly connected with the housing which allows bidirectional use. This, combined with the very low non-specific binding characteristics, makes it a perfect choice for biomolecule solutions.

  • Bulk packs for less waste
  • PVC-free
  • Glueable, e.g. to tubing
  • Bidirectional use possible
  • Very low non-specific binding
  • Many pore sizes available

Application Note

Trinkwasser mit ICP-MS auf Schwermetalle analysieren
de 254.3 kB

Brochure

Шприцевые насадки Minisart® — Лёгкий выбор, высокая степень чистоты и надёжности
ru 2.7 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

User Manual

HPLC-Certificate — Minisart® Syringe Filters for Sample Preparation – reliable and ultrapure
en 364.1 kB
Minisart® Chemical Compatibility Guide
en 72.6 kB

Product properties

  • Color
    Yellow
  • Filtration area
    6.2 cm²
  • Diameter
    28 mm
  • Flow rate
    180 mL/min with water at 1 bar (14.5 psi)
  • Pore size
    0.45 µm
  • Primary Product Type
    Filtration Devices
  • Brand
    Minisart®
  • Wettability
    Hydrophilic
  • High Flow
    No
  • Packaging
    Bulk pouch packed
  • Membrane Material
    Surfactant-free Cellulose Acetate (SFCA)
  • Connector Outlet
    Male Luer Lock
  • Connector Inlet
    Female Luer Lock
  • Sterility
    Non-Sterile

Technical attributes

  • Maximum Pressure
    4.5 bar
  • Operating Pressure
    4.5 bar (65 psi)
  • Hold-up volume
    100 – 150 µL before bubble point
  • Max. temperature
    60° C
  • Bubble point
    Min. value with water 2.0 bar (29 psi)
  • Burst pressure
    Min. value 7.0 bar (102 psi)
  • Filter diameter
    28 mm
  • Housing dimensions
    33 × 24 mm
  • Device Type
    Syringe Filters
  • Sample Type
    Aqueous` Oils and alkanes according to chemical compatibility
  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    HPLC certified
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Housing Material
    Acrylic-based multipolymer compound (MBS)
  • Total Throughput
    Up to 200 mL
  • Application
    Buffer & Media
  • Area of Application
    Pharmaceuticals Filtration` Clarification
  • pH Range
    4.0 – 8.0
  • Sterilization Method
    Ethylene oxide` Gamma irradiation
  • Cytotoxicity
    According to ISO 10993-5