Skip to content Skip to navigation menu

Glass Microfiber Filters / Grade MG 227

The filters, grade MG 227, are hydrophobic glass microfilter filters.

Item no.:  FT-3-01120-047

Availability:  On Request

The filters, grade MG 227, are hydrophobic glass microfilter filters.

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Filter Papers for the Laboratory and Industry
en 9.1 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Wettability
    Hydrophobic
  • Grade
    MG 227
  • Primary Product Type
    Filters
  • Color
    White
  • Material
    Glass microfibre
  • Membrane Color | Grid Color
    white (w/o grid)
  • Filter Format
    Discs
  • Filter Type
    Glass Microfiber Filters with Binder
  • Diameter
    ⌀ 47 mm
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed
  • Weight
    75 g/m²

Technical attributes

  • Penetration DOP 0.3 µm
    < 0.01%
  • Filter Material
    Glass Microfibre (hydrophobic, with binder)
  • Air Resistance
    28 mbar
  • Thickness
    0.4 mm
  • Application
    Air/Gas Filtration
  • Area of Application
    Analytical Sample Preparation
  • Thermal Stability
    180 °C