Filter Boards/ Grade SEK 770 / 125 x 152 mm Sheets
These filter boards are made of cotton linters and refined pulp with a high α-cellulose content. They are used for the filtration and absorption of liquids, as well as analytical sample preparation. Each pack contains 100 sheets, and each 125x152 mm sheet is 1 mm thick, weighs 800 g/m2 and has a water capacity of 400%.
- Price (USD):
- $47.50
- Item No.:
- FT-2-419-125152N
- Availability:
- pcs
- Pieces
- 100
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Paper Boards for the Filtration and Absorption of Liquids
- Made from cotton linters and refined pulp with > 95% alpha-cellulose content
- Weight of 800 g/m2
- Thickness of 1 mm
- Water capacity of 400 %
- 125 mm x 152 mm sheets
- 100 sheets per pack
Applications
-
Application AreaAnalytical sample preparation
Dimensions
-
Dimensions125 × 152 mm
-
Filter DiameterN/A
General Specifications
-
Air Resistancen.a.
-
Filter FormatSheets
-
Filter Paper/Membrane ColorWhite
-
GradeSEK 770
-
Thickness1 mm
Materials of Construction
-
Filter MaterialCotton Linters and Refined Pulp (> 95 % alpha-cellulose)
-
Membrane MaterialN/A
Physicochemical Information
-
Bursting Strengthn.a.
-
Pore SizeN/A
-
Retention RateN/A
-
Wet Bursting Strengthn.a.
Product Information
-
Filter TypePaper Boards
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight700 g/m²