Filter Boards/ Grade C 160 / 70 mm Discs
These round filter boards are wet-strengthened for use in vacuum and pressure filtration. They are also used for absorption of liquids and analytical sample preparation. Constructed of cotton linters and refined pulp with a high alpha-cellulose content. Each pack contains 50 x 70 mm diameter discs that are 0.3 mm thick.
- Price (USD):
- $12.10
- Item No.:
- FT-3-343-070
- Availability:
- pcs
- Pieces
- 50
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Paper Boards for the Filtration and Absorption of Liquids
- Used in analytical sample preparation
- Made from cotton linters and refined pulp with > 95% alpha-cellulose content
- Weight of 160 g/m2
- Thickness of 0.3 mm
- Filter diameter of ⌀ 70 mm
- 50 discs per pack
Applications
-
Application AreaAnalytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 70 mm
General Specifications
-
Air Resistance25 mbar
-
Capillary Rise / 10 Minutes80 mm
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Filtration Time40 s
-
GradeC 160
-
Thickness0.3 mm
Materials of Construction
-
Filter MaterialCotton Linters and Refined Pulp (> 95 % alpha-cellulose)
-
Membrane MaterialN/A
Physicochemical Information
-
Bursting Strengthn.a.
-
Pore SizeN/A
-
Retention RateN/A
-
Wet Bursting Strength> 50 kPa
Product Information
-
Filter TypePaper Boards
-
Pack Size50
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight160 g/m²