Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 90 mm Filter Discs
This filter grade is made of cellulose and diatomaceous earth and offer a much better separating capability than pure cellulose papers at the same rate of filtration. This grade quickly retains the finest particles at high flow rates.
- Price (USD):
- $46.30
- Item No.:
- FT-3-606-090
- Availability:
- pcs
- Pieces
- 100
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Diatomaceous Earth Filter Paper/ Grade 470
Technical Specifications
- Weight: 140 g/cm2
- Thickness: 0.32 mm
Application Examples
- Clarification of beer, wine, urine during spectophotometric or refractometric tests.
- Filtration of the finest, semi-colloidal precipitates, e.g. those consisting of proteins, clay or cold-precipitated barium.
Applications
-
ApplicationClarification
-
Application AreaAnalytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 90 mm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Filtration Time80 s
-
Grade470
-
SpecificationsWhite paper made of cellulose and kieselguhr with a slow rate of filtration
-
Thickness0.32 mm
Materials of Construction
-
Filter MaterialCellulose and Diatomaceous Earth
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
Retention RateN/A
Product Information
-
Filter TypeDiatomaceous Earth Filter Papers
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight140 g/m²