s
Skip to content Skip to navigation menu

Chromatography Paper / Grade FN 30

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Item no.:  FT-3-526-047

Availability:  On Request

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Brochure

Filter Papers for the Laboratory and Industry
en 9.1 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Color
    White
  • Quantity
    100
  • Dimensions
    47 mm
  • Weight
    320 g/m²
  • Primary Product Type
    Filters
  • Grade
    FN 30
  • Filter Type
    Chromatography Papers
  • Filter Format
    Discs
  • Packaging
    Non-sterile, bulk packed
  • Pack Size
    100

Technical attributes

  • Thickness
    0.9 mm
  • Capillary rise / 30 min
    240 mm
  • Filter Material
    Cotton Linters (> 98 % alpha-cellulose; < 0.04 % ash)
  • Area of Application
    Blotting