text.skipToContent text.skipToNavigation

Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters / Type 11306

The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.

Order Number:  11306--55------N

Availability:  On Request

The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Color
    White
  • Diameter
    55 mm
  • Flow rate
    70 mL/min/cm²/bar (Water)
  • Pore size
    0.45 µm
  • Primary Product Type
    Filters
  • Grade
    11306
  • Wettability
    Hydrophilic
  • Membrane Color | Grid Color
    white (w/o grid)
  • Filter Type
    Membrane Filters
  • Filter Format
    Discs
  • Packaging
    Non-sterile, bulk packed
  • Pack Size
    100

Technical attributes

  • Bubble point
    2.4 bar
  • Burst pressure
    > 0.3 bar
  • Membrane thickness
    130 µm
  • Filter Material
    Cellulose Nitrate (CN) / Mixed Cellulose Ester (MCE)
  • Sterilization Procedures
    By autoclaving at 121 °C` Gamma radiation 25 kGy` Ethvlene oxide
  • Application
    Filtration of Aqueous Solutions` Air/Gas Filtration
  • Area of Application
    Analytical Sample Preparation` Clarification` Particle Analysis