s
Skip to content Skip to navigation menu

Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters / Type 11304

The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.

Item no.:  11304--30------N

Availability:  On Request

The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

User Manual

Cellulose Nitrate Filters
en 261.3 kB

Product properties

  • Color
    White
  • Quantity
    100
  • Diameter
    30 mm
  • Flow rate
    200 mL/min/cm²/bar (Water)
  • Pore size
    0.8 µm
  • Primary Product Type
    Filters
  • Grade
    11304
  • Wettability
    Hydrophilic
  • Material
    Cellulose nitrate (CN) membrane
  • Membrane Color | Grid Color
    white (w/o grid)
  • Filter Type
    Membrane Filters
  • Filter Format
    Discs
  • Packaging
    Non-sterile, bulk packed
  • Pack Size
    100

Technical attributes

  • Bubble point
    1.4 bar
  • Burst pressure
    > 0.2 bar
  • Membrane thickness
    130 µm
  • Filter Material
    Cellulose Nitrate (CN) / Mixed Cellulose Ester (MCE)
  • Sterilization Procedures
    • By autoclaving at 121 °C
    • Gamma radiation 25 kGy
    • Ethvlene oxide
  • Application
    • Filtration of Aqueous Solutions
    • Air/Gas Filtration
  • Area of Application
    • Analytical Sample Preparation
    • Clarification
    • Particle Analysis