Blotting Paper / Grade BF 3 / 135 × 155 mm Sheets

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Price (USD):
$105.00
Item No.: 
FT-2-520-135155N
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Applications

  • Application
    Blotting  

Dimensions

  • Dimensions
    135 × 155 mm  
  • Filter Diameter
    N/A  

General Specifications

  • Capillary Rise / 10 Minutes
    130 mm  
  • Capillary Rise / 30 Minutes
    n.a.  
  • Filter Format
    Sheets  
  • Filter Paper/Membrane Color
    White  
  • Grade
    BF 3  
  • Thickness
    0.76 mm  

Materials of Construction

  • Filter Material
    Cotton Linters (> 98 % alpha-cellulose)  
  • Membrane Material
    N/A  

Physicochemical Information

  • Pore Size
    N/A  
  • Retention Rate
    N/A  

Product Information

  • Filter Type
    Blotting Papers  
  • Pack Size
    100  
  • Packaging
    Non-sterile, bulk packed  

Weight

  • Basis Weight
    330 g/m²