s
Skip to content Skip to navigation menu

Vivaspin 500 STARTER PACK 25pc

500 µl - 5 µl
One step procedure for small sample amounts.

Item no.:  VS01S1

Price:  $118.00

Availability:  In Stock *

*Detailed delivery date provided during check-out

Vivaspin® centrifugal concentrators are disposable ultrafiltration devices for the concentration of biological samples. Vivaspin® 500 centrifugal filter units offer a simple, one step procedure for sample concentration with starting volumes up to 500 µl. They can effectively be used in fixed angle rotors accepting 2.2 ml centrifuge tubes. The patented vertical membrane design and thin channel filtration chamber (US 5,647,990), minimises membrane fouling and provides high speed concentrations. Vivaspin® 500 units are available with PES membrane in a wide range of molecular weight cut-offs. Concentrate recoveries of > 90% can be reached in less than 30 min. The dead stop pocket prevents concentration to dryness.

  • High flux PES membrane
  • High retentate recovery > 90 %
  • Vertical membrane design for ultra fast concentration
  • Universal rotor compatibility
  • Safe sample concentration due to dead-stop volume
  • Convenient concentrate recovery by pipetting
  • Volume graduation for easy reading/monitoring

Vivaspin® 500 Polyethersulfone, Starter Pack

Performance Characteristics

Time to concentrate up to 30x [min.] at 20°C Concentrate recovery %
Start volume 500 μl 500 μl
Aprotinin 0.25 mg/ml (6,500 MW)
3,000 MWCO PES 30 96 %
BSA 1.0 mg/ml (66,000 MW)
5,000 MWCO PES 15 96 %
10,000 MWCO PES 5 96 %
30,000 MWCO PES 5 95 %
IgG 0.25 mg/ml (160,000 MW)
30,000 MWCO PES 10 96 %
50,000 MWCO PES 10 96 %
100,000 MWCO PES 10 96 %

Application Note

Concentration to a defined final volume with Vivaspin® Turbo 15 and Vivaspin 500
en 96.0 kB
Sartorius Ultrafiltration Products in the Preparation of Biological and Medical Nanocarriers – a Short Review
en 133.1 kB
Urine Protein Concentration with Vivaspin® Concentrators
en 540.6 kB
Vivaspin® 500 — High-cell-density Cultivation of Ultrafiltration: a substitute to lyophilization
en 107.6 kB
Desalting and Buffer Exchange with Vivaspin® Centrifugal Concentrators
en 401.4 kB
Treatment of Vivaspin® concentrators for improved recovery of low-concentrated protein samples
en 272.3 kB

Brochure

Ultrafiltration Family
en 1.6 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

User Manual

Vivaspin® 500 μl y 2 ml
es 314.3 kB
Vivaspin 500 μl et 2 ml
fr 310.1 kB
Vivaspin® 500 μl and 2 ml
en 296.7 kB
Vivaspin® 500 μl und 2 ml
de 314.5 kB
Vivaspin® 500 μl e 2 ml
it 313.7 kB

Product properties

  • MWCO
    5,000 - 100,000 Daltons
  • Quantity
    25
  • Width
    10 mm
  • Volume Range
    0.1 – 0.5 mL
  • Primary Product Type
    Ultrafiltration Devices
  • Membrane Material
    Polyethersulfone (PES)
  • Membrane
    Polyethersulfone (PES)

Technical attributes

  • Electrical / Battery item
    No
  • Animal Components
    No
  • Concentrator Cap
    Polycarbonate (PC)
  • Concentrator Body/Sleeve
    Polycarbonate (PC)
  • Overall length
    50 mm
  • Hold-up volume
    < 5 µL
  • Active Membrane Area
    0.7 cm²
  • Dead stop volume
    5 µL
  • Fixed Angle Rotor
    600 µL
  • Certification
    None
  • Filtrate Vessel
    Polypropylene (PP)
  • Application
    Protein Concentration
  • Area of Application
    • Buffer Exchange
    • Protein/DNA Concentration
  • Market
    • BioPharma
    • Research
  • Device Type
    Centrifugal Ultrafiltration Devices
  • Sample Type
    • Protein
    • Peptide
    • Nanoparticles
    • Virus