Skip to content Skip to navigation menu

Vivapore 5, 7,500 MWCO PES, 100pc

3 - 20 ml
Ready-to-use static concentrators for fast and affordable concentration of samples. Extremely simple and user-friendly. Stand and pipettes included in packs with 4 and 30 devices.

  • Sample concentration without additional equipment
  • Optimal for clinical specimen concentration e.g. urine
  • High-flow 7.5 kDa PES membrane
  • Separate chambers / no cross contamination
  • For up to 20 ml sample volume

Item no.:  VP0502

Price:  $520.00

Availability (ex works):  For more information please log in

*Detailed delivery date provided during check-out

Vivapore® 5 and Vivapore® 10/20 are a ready-to-use, disposable ultrafiltration devices for samples up to 20 ml initial volume. They are optimally utilized for concentrating macromolecules in clinical specimens such as urine, cerebrospinal fluid (CSF) or other biological solutions.

Two different devices are available: Vivapore® 5 for concentration of 5 ml samples and Vivapore® 10/20 for concentration of 10 ml samples expandable with an expansion reservoir to 20 ml.

With no need for additional equipment, solvent absorption is the most economic and user friendly concentration technique available for clinical applications. Just fill the unit with the solution to be concentrated, wait for the desired concentration level to be achieved and then pipette the concentrated sample from the dead-stop reservoir at the bottom of the concentrator. Vivapore® static concentrators are offered as separate chambers together with disposable plastic stands for up to four units. Contrary to other, larger products with multiple, adjacent concentration channels, there is no risk of cross-contamination between individual Vivapore® units. Vivapore® 5 and 10/20 are frequently used for urine concentration prior to subsequent analysis of Bence-Jones proteins by gel or capillary electrophoresis.

Application Note

Urine Protein Concentration with Vivaspin® Concentrators
en 540.6 kB

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB
Ultrafiltration Family
en 1.6 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Datasheet

Vivapore 5 and Vivapore 10 | 20 — Biological sample concentration in clinical chemistry
en 115.0 kB
Vivapore 5 et Vivapore 10 | 20 — Concentration d’échantillons biologiques en biochimie clinique
fr 320.1 kB

User Manual

Vivapore 5, 10|20 ml
en 247.1 kB

Compliance

  • Animal Components
    No
  • Electrical / Battery item
    No

General-Features

  • Reservoir Material
    Styrene acrylonitrile resin (SAN)

General-Measurements

  • Active Membrane Area
    20 cm²
  • Overall Height
    82 mm

General-Membrane

  • Membrane Surface Area
    20 cm²
  • Minimum Concentrate Volume
    50 µL

Primary-Application

  • Application
    Protein Concentration
  • Area of Application
    • Diagnostic Sample Prep
    • Protein/DNA Concentration
  • Market
    Clinical

Primary-Certification

  • Certification
    • CE Mark/Cert
    • FDA class I diagnostic devices

Primary-Classification

  • Device Type
    Static Concentrators
  • Primary Product Type
    Ultrafiltration Devices
  • Sample Type
    • Protein
    • Urine

Primary-Filter

  • MWCO
    7,500 Daltons

Primary-Measurements

  • Height
    82 mm

Primary-Membrane

  • Membrane
    Polyethersulfone (PES)
  • Membrane Material
    Polyethersulfone (PES)

Primary-Packaging

  • Pack Size
    100
  • Width
    42 mm

Primary-Volume

  • Volume Range
    1 – 5 mL

Customers Also Purchased

Centrisart I, 5,000 MWCO CTA, 12pc

Centrisart I, 5,000 MWCO CTA, 12pc

Learn More
Vivapore 10|20, 7,500 MWCO PES, 4pc

Vivapore 10|20, 7,500 MWCO PES, 4pc

Learn More
Vivaspin 6, 3,000 MWCO PES, 25pc

Vivaspin 6, 3,000 MWCO PES, 25pc

Learn More