Skip to content Skip to navigation menu

Hydrosart Membrane, 10,000 MWCO, 63mm, 10pc

Broad range of ultrafilter membrane discs for sample concentration in stirred cells. Membranes made of PES, cellulose triacetate or Hydrosart® regenerated cellulose. Available with various MWCO’s and diameters.

Item no.:  14439--63------D

Availability:  On Request

Hydrosart® membranes are highly hydrophilic and are often preferred for their high protein recovery when processing very dilute solutions. Resistance to autoclaving, ease of cleaning and extended chemical resistance also characterize this type of membrane.

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB
Ultrafiltration Family
en 1.6 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Primary Product Type
    Ultrafilters
  • Filter Format
    Discs
  • Filter Type
    Membrane Filters
  • MWCO
    10,000 Daltons
  • Diameter
    ⌀ 64 mm
  • Membrane
    Hydrosart®
  • Membrane Material
    Hydrosart®
  • Pack Size
    10

Technical attributes

  • Application
    Protein Concentration
  • Area of Application
    • Buffer Exchange
    • Protein/DNA Concentration
  • Market
    • BioPharma
    • Research
  • Certification
    None
  • Device Type
    Ultrafilter Membrane Discs
  • Sample Type
    • DNA
    • Protein
    • Nanoparticles
    • Virus

Customers Also Purchased

Sartolab® RF Vacuum Filtration Units 180C3----------E, 0.22 µm Polyethersulfone, 1000 ml

Sartolab® RF Vacuum Filtration Units 180C3----------E, 0.22 µm Polyethersulfone, 1000 ml

Learn More