Skip to content Skip to navigation menu

Centrisart - Starter Pack

0.1 - 2.5 ml
For very viscous or particle-containing liquids.

  • Centrifugal ultrafiltration against direction of centrifugal force
  • Removal of proteins from biological samples, even whole blood
  • Fast and simple preparation of protein-free ultrafiltrates
  • Wide range of MWCO

Item no.:  13209----------E

Availability:  On Request

Centrisart® I is a ready-to-use unit for small volume centrifugal ultrafiltration to separate proteins from low molecular weight substances in biological samples. Centrisart® I features a unique design: Ultrafiltration in the direction opposite to the centrifugal force. This is so effective in preventing premature blockage of the filter that even whole blood samples can be deproteinized. Centrisart® I can be used in fixed-angle or swinging-bucket rotors accepting standard 15 ml tubes. Ultrafiltration of 90% of the original sample volume is typically completed in about 30 min.The ultrafiltrate is collected in the floater insert tube, where it is readily accessible without removing the tube. Removal of proteins from biological samples is a critical step for e.g. drug binding studies or the determination of metabolites in serum.

  • Centrifugal ultrafiltration against direction of centrifugal force
  • Removal of proteins from biological samples, even whole blood
  • Fast and simple preparation of protein-free ultrafiltrates
  • Wide range of MWCO

Typical applications include

  • Drug binding studies
  • Determination of metabolites in serum
  • Protein removal from blood samples

Performance Characteristics

Time to filter
50% of sample
volume
Time to filter
90% of sample
volume
Passage of
sample
species
volume
BSA 1.0 mg/ml (66,000 MW)
5,000 MWCO 300 min. n/a 0 %
10,000 MWCO 35 min. 80 min. 2 %
20,000 MWCO 9 min. 20 min. 2 %
IgG 0.25 mg/ml (160,000 MW)
100,000 MWCO 13 min. 35 min. 3 %
Blue Dextran 0.1 mg/ml (2,000,000 MW)
300,000 MWCO 9 min. 25 min. 28 %

Application Note

High Recovery of Cationised Protein in Centrisart® I
en 178.4 kB

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB
Ultrafiltration Family
en 1.6 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

User Manual

Centrisart® I
en 301.5 kB

Product properties

  • Primary Product Type
    Ultrafiltration Devices
  • MWCO
    5,000 - 100,000 Daltons
  • Membrane
    Polyethersulfone (PES) | Cellulose triacetate (CTA)
  • Membrane Material
    Polyethersulfone (PES), Cellulose Triacetate (CTA)
  • Pack Size
    12
  • Volume Range
    0.1 – 2.5 mL

Technical attributes

  • Animal Components
    No
  • Electrical / Battery item
    No
  • Concentrator Body/Sleeve
    Cellulose Propionate
  • Concentrator Cap
    Polyethylene (PE)
  • Filtrate Vessel
    Polystyrene
  • Application
    Protein Concentration
  • Area of Application
    • Buffer Exchange
    • Diagnostic Sample Prep
    • Protein/DNA Concentration
  • Market
    • BioPharma
    • Research
    • Clinical
  • Certification
    None
  • Device Type
    Centrifugal Ultrafiltration Devices
  • Sample Type
    Viscous samples - plasma
  • Dead Stop Volume
    100 µL

Customers Also Purchased

mLINE® mechanical pipette, 1-ch, 20-200 µl

mLINE® mechanical pipette, 1-ch, 20-200 µl

Learn More
mLINE® mechanical pipette, 1-ch, 100-1000 µl

mLINE® mechanical pipette, 1-ch, 100-1000 µl

Learn More
SafetySpace™ Filter Tip, 5-200 µl, single tray

SafetySpace™ Filter Tip, 5-200 µl, single tray

Learn More
SafetySpace™ Filter Tip, 50-1000 µl, single tray

SafetySpace™ Filter Tip, 50-1000 µl, single tray

Learn More
Vivacon 500, 2,000 MWCO Hydrosart, 25pc

Vivacon 500, 2,000 MWCO Hydrosart, 25pc

Learn More
Vivacon 2, 2,000 MWCO Hydrosart, 25pc

Vivacon 2, 2,000 MWCO Hydrosart, 25pc

Learn More