Skip to content Skip to navigation menu

Actiosart Syringe Filters

For ultra-cleaning of gases, e.g. to adsorb unpleasant smells, MBS housing with high-adsorptive active carbon filling.

Item no.:  1784A----------Q

Availability:  On Request

Acticosart syringe filter for ultra-cleaning of gasses e.g. to absorb unpleasant smells. The units feature an MBS housing with high-adsorptive active carbon filling and have a male Luer slip connector on both sides.

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB
Шприцевые насадки Minisart® — Лёгкий выбор, высокая степень чистоты и надёжности
ru 2.7 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Wettability
    Hydrophobic
  • Brand
    Minisart®
  • Primary Product Type
    Filtration Devices
  • Type
    Syringe filter with male Luer Slip
  • Pore Size
    0.2 µm
  • Diameter
    ⌀ 26 mm
  • Membrane Material
    Active carbon reservoire +PTFE
  • Pack Size
    500
  • Packaging
    Non-sterile, bulk packed

Technical attributes

  • Housing Material
    Meta acrylate butadiene styrene polymerisate (MBS)