Vivapure® Ion Exchange (IEX)
Vivapure® Ion Exchange (IEX) spin colums are centrifugal devices. They incorporate Sartobind membrane adsorber technology as their chromatography matrix. Sartobind IEX membrane adsorbers are based on stabilised regenerated cellulose and display a microporous structure with a pore size of >3 μm, which is orders of magnitude larger than conventional chromatographic gel materials.
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Products (17)
Complete kits for fast and safe adenovirus type 5 purification, from 20 - 500 mL cell cultures
Complete kits for fast preparation of lentiviral vectors to high purity, from 40 - 1,000 mL cell cultures
Vivapure® Ion Exchange (IEX)
Product Information
-
BrandVivapure®