Skip to content Skip to navigation menu

Sartolab® P20 Pressure Filter 18052----------D, 0.2 µm Surfactant-free Cellulose Acetate

Sartolab® P20 with 0.2 µm surfactant-free cellulose acetate (SFCA) is designed for sterile filtration of media and aqueous solutions. Type 18052 has a hose barb inlet and outlet. Version D is individually packed and sterilized by ethylene oxide (EO).

Item no.:  18052----------D

Price:  $96.00

Availability (ex works):  For more information please log in

*Detailed delivery date provided during check-out

Sartolab® P20 units can be processed with pressure using a syringe, a membrane pump, or a tube pump. This allows the quick and reliable sterilisation of 100 ml to 5 liter of media and aqueous solutions. The combination of a large filtration area (20 cm²) and automatic venting of any trapped air through vent ports ensures high flow rates and optimal total throughputs. The vent ports are PTFE membrane-protected and ensure that the entire filter surface is used for effective filtration. All versions with SFCA filtration membrane which is optimized for aqueous liquids are equipped with PTFE vent ports. By solvents and solvent mixtures vent ports get permeable and the filter unit would start leaking through them. Thus, for solvent mixtures we recommend using units with PES membrane.

  • Fast filtration
  • Economic
  • Highest throughput
  • With PTFE vent ports

Brochure

Sartolab® P — The new way for reliable sterile filtration of cell culture media
en 195.7 kB
宣传手册:微生物质量控制产品精简目录
zh 2.4 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

User Manual

Sartolab®-P20 | Sartolab®-P20 plus
en 184.1 kB

Applications

  • Application
    Buffer & Media
  • Area of Application
    • Sterile Filtration
    • Clarification

Compliance Information

  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Components

  • Filling Bell
    Yes
  • Glass Fiber Prefilter
    No

Connections Physical

  • Connector Inlet
    Hose Barb 6–12 mm Stepped
  • Connector Outlet
    Hose Barb 6–12 mm Stepped
  • Connectors
    Inlet, luer lock inner cone or 6-12 mm stepped hose nipple. Outlet, 6-12 mm stepped hose nipple

Dimensions

  • Filter Diameter
    50 mm
  • Filtration Area
    20 cm²
  • Housing Dimensions
    64 × 68 mm

Materials of Construction

  • Housing Material
    Polycarbonate (PC)
  • Material Prefilters
    No Prefilter
  • Membrane Material
    Surfactant-free Cellulose Acetate (SFCA)

Operating Conditions

  • Maximum Temperature
    50° C
  • Operating Pressure
    3 bar (44 psi)

Physicochemical Information

  • Bubble Point
    Min. value with water 3.2 bar (46 psi)
  • Burst Pressure
    Min. value 5.0 bar (72.5 psi)
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size
    0.2 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Sartolab®
  • Device Type
    Pressure Filters
  • Packaging
    Single pouch packed
  • Primary Product Type
    Filtration Devices
  • Sample Type
    Aqueous

Specifications

  • Filter Paper/Membrane Color
    Clear
  • Flow Rate
    250 mL/min with water at 1 bar (14.5 psi)
  • Total Throughput
    Up to 5 L
  • Vent
    Lid with Polytetrafluoroethylene (PTFE) vent
  • pH Range
    4.0 – 8.0

Sterility

  • Sterility
    Sterile

Usage Protocols

  • Sterilization Method
    Ethylene oxide

Volumes

  • Filling Volume
    6 mL
  • Hold-up Volume
    1 mL before bubble point

Customers Also Purchased

Minisart® Syringe Filter, Surfactant-free Cellulose Acetate (SFCA), Pore Size 0.2 µm, Ethylene Oxide, Female Luer Lock, Male Luer Lock, Pack Size 50

Minisart® Syringe Filter, Surfactant-free Cellulose Acetate (SFCA), Pore Size 0.2 µm, Ethylene Oxide, Female Luer Lock, Male Luer Lock, Pack Size 50

Learn More
Sartolab® P20 Pressure Filter 18053----------D, 0.2 µm Surfactant-free Cellulose Acetate

Sartolab® P20 Pressure Filter 18053----------D, 0.2 µm Surfactant-free Cellulose Acetate

Learn More
Sartolab® P20 Plus Pressure Filter 18056----------D, GF   0.2 µm Surfactant-free Cellulose Acetate

Sartolab® P20 Plus Pressure Filter 18056----------D, GF 0.2 µm Surfactant-free Cellulose Acetate

Learn More
Sartolab® P20 Pressure Filter 18075----------D, 0.2 µm Polyethersulfone

Sartolab® P20 Pressure Filter 18075----------D, 0.2 µm Polyethersulfone

Learn More