Skip to content Skip to navigation menu

Integrity test holder for Sartolab

For media that contain sera and difficult-to-filter solutions a Sartolab P20 plus unit with an incorporated pre filter is also available. Filtration range 100ml up to 10 liters.

Item no.:  18099

Availability:  On Request

Sartolab P20 Plus for reliable sterile filtration of tissue culture solutions.Ready-to-use unit which, attached to a membrane pump or tube pump, quickly and reliably sterilize 100 ml to 5 liter of media and aqueous solutions. The combination of a large filtration area (20 cm²) and an automatic de-aeration ensures high flow rates and optimal total throughputs. Automatic venting of any trapped air through the PTFE membrane-protected vent ports ensures that the entire filter surface is used for effective filtration. Sartolab P20 Plus units have an extraordinarily favourable price-performance ratio. Often, the total filterable volume can even be doubled due to an integrated binder-free glass fibre prefilter.

  • Fast filtration
  • Economic
  • Security

Brochure

Sartolab® P — The new way for reliable sterile filtration of cell culture media
en 195.7 kB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

User Manual

Sartolab®-P20 | Sartolab®-P20 plus
en 184.1 kB

Product properties

  • Membrane Material
    Polytetrafluorethylene (PTFE)
  • Max. operating pressure
    3 bar

Technical attributes

  • Input Wattage
    15 Watts
  • Materials of Construction
    Polypropylene housing, PTFE membrane,EPDM seals and valves
  • Housing Material
    Polypropylene (PP)
  • Self-priming
    Up to 3 m water column. Power consumption, 0.76 A
  • Rated Output for Water
    650 ml/min without pressure,300 ml/min with Sartolab P20
  • Additional Product Specifications
    • Diaphragm: Max. 3,000/min
    • Electical supply: 220 V, 50 Hz
    • Preset operating pressure: 2.5 bar