Skip to content Skip to navigation menu

Rotina 380R Heating/Cooling Centrifuge

The ROTINA 380 / 380R delivers good separation results rapidly and reliably. This compact benchtop centrifuge is a reliable tool for use in research labs and analytical labs.

Item no.:  GB-C1706-50

Availability:  On Request

It has a capacity of 4 x 290 ml and can achieve an RCF of 4,863 without difficulty.

If higher speeds are required, then angle rotors are available for 50 ml tubes that have a maximum RCF of 16,504.The ROTINA 380 R can be set to any temperature in the range -20 °C to +40 °C and the temperature can also be set in Fahrenheit.

If toxic or infectious material is centrifuged, then the TÜV-tested accessories with bioseals can protect against aerosols.

Product properties

  • Line Frequency
    50 – 60 Hz
  • Line Voltage
    220 – 240 V
  • Agitator Speed Range
    15,000 rpm
  • Dimensions
    418 mm × 457 mm × 750 mm
  • Weight
    81 kg
  • Cooling
    Yes
  • Capacity
    4 × 290 mL

Technical attributes

  • Additional Product Specifications
    Temperature setting range with optional heating: 0 °C – +90 °C
  • Maximum Gravitational Field
    24,400 × g
  • Timer Range
    1 sec. – 99 h : 59 min. : 59 sec