Skip to content Skip to navigation menu

Rotina 380 Centrifuge

The ROTINA 380 / 380R delivers good separation results rapidly and reliably. This compact benchtop centrifuge is a reliable tool for use in research labs and analytical labs.

Item no.:  GB-C1701

Availability:  On Request

It has a capacity of 4 x 290 ml and can achieve an RCF of 4,863 without difficulty.

If higher speeds are required, then angle rotors are available for 50 ml tubes that have a maximum RCF of 13,640.

If toxic or infectious material is centrifuged, then the TÜV-tested accessories with bioseals can protect against aerosols.

Product properties

  • Line frequency
    50 – 60 Hz
  • Line voltage
    200 – 240 V
  • Capacity
    4 × 290 mL
  • Dimensions
    457 mm × 600 mm × 418 mm
  • Weight
    51 kg
  • Agitator speed range
    15,000 rpm
  • Cooling
    No

Technical attributes

  • Timer Range
    1 sec. – 99 h : 59 min. : 59 sec
  • Maximum Gravitational Field
    24,400 × g