text.skipToContent text.skipToNavigation

Rotanta 460 Centrifuge With Cpanel

A benchtop centrifuge for high-throughput screening.

Item no.:  GB-C5650

Availability:  On Request

The ROTANTA 460 enables efficient centrifugation in research and analytical laboratories. The centrifuge allows centrifugation times to be reduced substantially and is a reliable workhorse for high sample volumes and ideal for high-throughput screening.

An RCF of 6,446 can be achieved in a swing-out rotor and a value of 24,400 in an angle rotor. Its outstanding performance and comprehensive range of accessories make this centrifuge the ideal choice for routine centrifugation runs.

Its maximum capacity of three litres per run makes it a valuable tool in clinics and analytical laboratories, as well as the R&D sections of life science institutions. A large range of accessories is available for high-throughput screening of potential active substances in research laboratories.

The ROTANTA 460 is valued in the fields of biotechnology and molecular biology and throughout the pharmaceutical industry because of its autoclavable and aerosol-tight accessories. Infectious material can be safely centrifuged. The centrifuge has a rotor with a maximum RCF of 6,446 for the centrifugation of filter plates.

Information is available on request on other versions such as the ROTANTA 460 R with connection for nitrogen flushing (catalogue No. 5660-20), a heating and cooling version for temperatures up to 90 °C (catalogue No. 5660-50) and a heating and cooling version with connection for nitrogen flushing (catalogue No. 5660-70).

Product properties

  • Cooling
    No
  • Line frequency
    50 – 60 Hz
  • Line voltage
    200 – 240 V
  • Capacity
    4 × 750 mL
  • Dimensions
    456 mm × 554 mm × 706 mm
  • Weight
    101 kg
  • Agitator speed range
    15,000 rpm

Technical attributes

  • Timer Range
    1 sec. – 99 h === 59 min. === 59 sec
  • Max. gravitational field
    24,400 × g