text.skipToContent text.skipToNavigation

Single-Use Bioreactors

Bag as well as rigid vessel bioreactors with working volumes between 0,1 and 1,000 l. Ranging from rocking motion via orbital shaking to stirred tank mixing technologies.

Flexsafe® RM 50L basic (5 pcs)

Flexsafe® RM bag is a single-use bioreactor bag and a member of our bioprocessing bag Flexsafe® family with outstanding film quality. Benefit from the same polyethylene film material across all your cell culture steps. The bags are mainly used for an easy and quick seed train and scale up to our BIOSTAT® STR single-use stirred tank bioreactor equipped with Flexsafe® STR bags. Flexsafe® RM bags fit on rocking motion bioreactors from several manufacturers.

Show more

Flexsafe® RM 100L perfusion ATF (2 pcs)

Flexsafe® RM bag is a single-use bioreactor bag and a member of our bioprocessing bag Flexsafe® family with outstanding film quality. Benefit from the same polyethylene film material across all your cell culture steps. The bags are mainly used for an easy and quick seed train and scale up to our BIOSTAT® STR single-use stirred tank bioreactor equipped with Flexsafe® STR bags. Flexsafe® RM bags fit on rocking motion bioreactors from several manufacturers.

Show more

Flexsafe® RM 2L perfusion (3 pcs)

Flexsafe® RM bag is a single-use bioreactor bag and a member of our bioprocessing bag Flexsafe® family with outstanding film quality. Benefit from the same polyethylene film material across all your cell culture steps. The bags are mainly used for an easy and quick seed train and scale up to our BIOSTAT® STR single-use stirred tank bioreactor equipped with Flexsafe® STR bags. Flexsafe® RM bags fit on rocking motion bioreactors from several manufacturers.

Show more

Flexsafe® RM 10L basic SC (5 pcs)
Flexsafe® RM 10L basic SC (5 pcs)
Item no.: DFB010L----01SC

Flexsafe® RM bag is a single-use bioreactor bag and a member of our bioprocessing bag Flexsafe® family with outstanding film quality. Benefit from the same polyethylene film material across all your cell culture steps. The bags are mainly used for an easy and quick seed train and scale up to our BIOSTAT® STR single-use stirred tank bioreactor equipped with Flexsafe® STR bags. Flexsafe® RM bags fit on rocking motion bioreactors from several manufacturers.

Show more

Flexsafe® RM 20L optical SC (5 pcs)
Flexsafe® RM 20L optical SC (5 pcs)
Item no.: DFO020L----01SC

Flexsafe® RM bag is a single-use bioreactor bag and a member of our bioprocessing bag Flexsafe® family with outstanding film quality. Benefit from the same polyethylene film material across all your cell culture steps. The bags are mainly used for an easy and quick seed train and scale up to our BIOSTAT® STR single-use stirred tank bioreactor equipped with Flexsafe® STR bags. Flexsafe® RM bags fit on rocking motion bioreactors from several manufacturers.

Show more

  • 1(current)
  • 2
  • 3