Skip to content Skip to navigation menu

Manually Operated QUICKSEAL® Cuting Tool

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

The hand-held, manually operated QUICKSEAL® cutting tool makes critical fluid-management easy, efficient and reliable.

Use to cut QUICKSEAL® collar on tubing up to 1/4' (6.4mm) outer diameter.

Securely seal and disconnect tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

Item no.:  QSCUTTERSD

Availability (ex works):  On Request

The principle behind surprising simple and amazingly robust QUICKSEAL® is easy to understand:

The cutting action deforms the aluminum collar squeezing the tube and compressing tubing walls together creating an aseptic seal. Sealing time is less than 1 second.

The Small Diameter Cutting tool cuts QUICKSEAL® collars on tubing up to 1/4' (6.4mm) outer diameter.

Materials of Construction:

  • 420 Stainless Steel
  • Carbide Inserts

Weight:

  • 345 g

Length:

  • 210 mm

Width (closed):

  • 32 mm

Width (open):

  • 92 mm

Datasheet

QUICKSEAL Aseptic Disconnection
en 650.6 kB

Applications

  • Area of Application
    Connecting & Disconnecting
  • Process Step
    • Media Preparation
    • Buffer Preparation
    • Drug Substance Purification
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates

Dimensions

  • Outer Diameter
    ¼" (6.4 mm)

Product Information

  • Primary Product Type
    Connectors and Disconnectors