Skip to content Skip to navigation menu

Tubing | Dis-/Connectors

Transfer systems & sterile connections | disconnections for fast and reliable fluid transfer between two separate process components in biopharmaceutical operations.

Choose your product configuration (100)

QUICKSEAL® Protective Silicone Cap
QUICKSEAL® Protective Silicone Cap

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

Use the QUICKSEAL® Protective Silicone caps to encase the cut collar to shield it from other components.

Simple and quick installation.

Item no.:   QS10CAPSILNT
1/4" × 3/8" (6.4mm × 9.6mm) C-Flex® 6" Overall Length; QUICKSEAL® centered at 3"
1/4" × 3/8" (6.4mm × 9.6mm) C-Flex® 6" Overall Length; QUICKSEAL® centered at 3"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

Item no.:   QSC0406010306
QUICKSEAL® Protective Silicone Cap
QUICKSEAL® Protective Silicone Cap

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

Use the QUICKSEAL® Protective Silicone caps to encase the cut collar to shield it from other components.

Simple and quick installation.

Item no.:   QS12CAPSILNT
1/4" × 7/16" (6.4mm × 11.1mm) C-Flex® 36" Overall Length; QUICKSEAL® centered at 6"
1/4" × 7/16" (6.4mm × 11.1mm) C-Flex® 36" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

Item no.:   QSC0407010636
1/4" × 7/16" (6.4mm × 11.1mm) C-Flex® 24" Overall Length; QUICKSEAL® centered at 6"
1/4" × 7/16" (6.4mm × 11.1mm) C-Flex® 24" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

Item no.:   QSC0407010624