Battery Operated QUICKSEAL® Cutting Tool
QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.
The hand-held, battery operated QUICKSEAL® cutting tool makes critical fluid-management easy, efficient and reliable.
Use to cut QUICKSEAL® collar on tubing up to 1 1/8' (29mm) outer diameter.
Securely seal and disconnect tubing after media and buffer feeds, product transfer or any critical fluid-handling process.
Item no.: QSCUTTERLD
Availability (ex works): On Request
The principle behind surprising simple and amazingly robust QUICKSEAL® is easy to understand:
The cutting action deforms the aluminum collar squeezing the tube and compressing tubing walls together creating an aseptic seal. Sealing time is less than 4 seconds.
The Battery Operated Cutting tool cuts QUICKSEAL® collars on tubing up to 1 1/8' (29mm) outer diameter.
Cutting Speed:
- 6mm/second (approximately 4 seconds)
Cuts Per Battery Charge:
- Approximately 300
Sound Level:
- <80 dB at 1 meter
Battery Charger:
- 110-120V
Battery:
- 18V, rechargable (20min charging time)
Cutting Head Materials of Construction:
- 420 Stainless Steel
Weight:
- 2 kg
Length:
- 375 mm
Width:
- 60 mm
Depth:
- 108 mm
Datasheet
User Manual
Applications
-
Area of ApplicationConnecting & Disconnecting
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Substance Purification
-
Drug Product Formulation
- Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
Dimensions
-
Tube Size (ID – OD)<1.125" OD
Product Information
-
Primary Product TypeConnectors and Disconnectors