s
Skip to content Skip to navigation menu

Bioreactors | Fermentors

Sartorius Stedim Biotech supplies the widest range of bioreactors and fermentors for lab, pilot and process scale applications. The BIOSTAT® product series includes single-use as well as autoclavable and in-situ sterilisable systems.

Flexsafe® RM 10L basic SC (5 pcs)
Flexsafe® RM 10L basic SC (5 pcs)
Item no.: DFB010L----01SC

Flexsafe® RM bag is a single-use bioreactor bag and a member of our bioprocessing bag Flexsafe® family with outstanding film quality. Benefit from the same polyethylene film material across all your cell culture steps. The bags are mainly used for an easy and quick seed train and scale up to our BIOSTAT® STR single-use stirred tank bioreactor equipped with Flexsafe® STR bags. Flexsafe® RM bags fit on rocking motion bioreactors from several manufacturers.

Show more

Flexsafe® RM 20L optical SC (5 pcs)
Flexsafe® RM 20L optical SC (5 pcs)
Item no.: DFO020L----01SC

Flexsafe® RM bag is a single-use bioreactor bag and a member of our bioprocessing bag Flexsafe® family with outstanding film quality. Benefit from the same polyethylene film material across all your cell culture steps. The bags are mainly used for an easy and quick seed train and scale up to our BIOSTAT® STR single-use stirred tank bioreactor equipped with Flexsafe® STR bags. Flexsafe® RM bags fit on rocking motion bioreactors from several manufacturers.

Show more

Flexsafe® RM 10L optical (5 pcs)

Flexsafe® RM bag is a single-use bioreactor bag and a member of our bioprocessing bag Flexsafe® family with outstanding film quality. Benefit from the same polyethylene film material across all your cell culture steps. The bags are mainly used for an easy and quick seed train and scale up to our BIOSTAT® STR single-use stirred tank bioreactor equipped with Flexsafe® STR bags. Flexsafe® RM bags fit on rocking motion bioreactors from several manufacturers.

Show more

Flexsafe® RM 1L basic (5 pcs)

Flexsafe® RM bag is a single-use bioreactor bag and a member of our bioprocessing bag Flexsafe® family with outstanding film quality. Benefit from the same polyethylene film material across all your cell culture steps. The bags are mainly used for an easy and quick seed train and scale up to our BIOSTAT® STR single-use stirred tank bioreactor equipped with Flexsafe® STR bags. Flexsafe® RM bags fit on rocking motion bioreactors from several manufacturers.

Show more

Flexsafe® RM 20L perfusion ATF (3 pcs)

Flexsafe® RM bag is a single-use bioreactor bag and a member of our bioprocessing bag Flexsafe® family with outstanding film quality. Benefit from the same polyethylene film material across all your cell culture steps. The bags are mainly used for an easy and quick seed train and scale up to our BIOSTAT® STR single-use stirred tank bioreactor equipped with Flexsafe® STR bags. Flexsafe® RM bags fit on rocking motion bioreactors from several manufacturers.

Show more

  • 1(current)
  • 2
  • 3