Skip to content Skip to navigation menu

NC ROLL, 270mm X 60M, EACH

Is very similar to the CN140 unbacked but supported with a polyester backing, allowing a very easy handling and reel to reel processing. Its application side is slightly different from that of the CN140 backed and its capillary speed is slightly slower. Thus the CN150 is the slowest and the most sensitive membrane of the UniSart family.

Item no.:  11301-----118TD

Availability:  On Request

Is very similar to the CN140 unbacked but supported with a polyester backing, allowing a very easy handling and reel to reel processing. Its application side is slightly different from that of the CN140 backed and it’s capillary speed is slightly slower. Thus the CN150 is the slowest and the most sensitive membrane of the UniSart family. This membrane is used in many different LF tests. The CN150 unbacked has the following features:

  • Nitrocellulose microporous membrane
  • Capillary speed of around 150 sec/4cm (around 8µm pore size)
  • Supported onto a 100µm clear polyester allowing use in reel to reel equipment
  • Extensive QC
  • 100% visually checked for surface defects
  • Long shelf life (3 years)
  • Many roll widths available on stock

Manufacturing and lot information

UniSart cellulose nitrate membranes are formed using an air casting process, where solvents are evaporating from a mix of different cellulose nitrate polymers and additives to eventually form the unique microporous structure needed for LF strip. Test performance is strongly dependent on internal membrane structure and surface quality. Our specifically designed casting machines together with a patented surface finishing process allow us to manufacture reproducible membranes with outstanding consistency and performance.Certificate of Quality
A certificate of Quality is delivered in each membrane box.

Quality Assurance

Consistent high quality of Sartorius membranes is assured by following a strict quality assurance system.
All raw material types are selected and approved in accordance with current regulations, recommendations, inhouse guidelines and specifications coming from national and international standards as well as from our Research and Development Department.
State of the art production practices following applicable cGMP guidelines including encapsulated and controlled production areas and employee hygiene ensure optimal quality of the final product.Complete Traceability
The type and lot numbers are printed on the label of the protective plastic case/bag and on the label inside the membrane roll core. The traceable lot number allows convenient retrieval of all data compiled on the material used, production steps and QC tests.For example, on the roll label, you will see:

Order number: 1UN14AR100025NTB
Lot number: 0210 11301 0800863
Master roll: 7
Final roll: 10

Order number:
1UN - membrane for IVD Application
14 - medium type (around 8µm)
A - unbacked
R - roll
100 - 100m long (+1m/-0)
025 - 25mm wide (+/- 0,5mm)
NTB - packaging by box of 5 rolls

Lot number
0210 - month and year of final production
11301 - internal number
0800863 - lot number of the membrane batch
master roll number 7 - labeled in sequence
final roll 10 - Slit rolls are labeled from the first one on the left to the last one on the right side with increasing numbers.Quality Management System
The products are developed, produced and distributed according to our Quality Management System that is certified for compliance with DIN/ISO 9001:2000.

Storage and handling, safety data and shelf life of UniSart membranes

Attention: Cellulose nitrate membranes are highly flammable. Their flashpoint is approx. 180°C. Always keep these membranes separated by the interleaving paper as originally supplied. The unbacked cellulose nitrate material is considered as a dangerous good according to UN3270. (see detailed informations on storage, shelf life and safety datasheet in downloads)For more information please contact us via email: unisart@sartorius-stedim.com

Product properties

  • Type
    Membrane for Lateral Flow Tests
  • Packaging
    On a roll
  • Width
    270 mm
  • Length
    60 m
  • Pore Size
    8 µm

Technical attributes