s
Skip to content Skip to navigation menu

Analytics

A broad range of equipment for use in process analytics, research and development or quality control. You can rely on high quality equipment for various applications from mass determination, density determination, moisture and concentration analytics to measurements of pH, conductivity or refractive indices. According to your needs you will find the right choice from basic to cutting edge technology.

Quintix® Precision Balance 410 g x 10 mg
Quintix® Precision Balance 410 g x 10 mg
Item no.: QUINTIX412-1S
Price: $1,510.00

Make your routine lab work easy with our revolutionary user interface

The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. A number of features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.

Show more

Learn More
Quintix® Precision Balance 610 g x 1 mg
Quintix® Precision Balance 610 g x 1 mg
Item no.: QUINTIX613-1S
Price: $3,130.00

Make your routine lab work easy with our revolutionary user interface

The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. A number of features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.

Show more

Learn More
Secura® Precision Balance 610 g x 10 mg
Secura® Precision Balance 610 g x 10 mg
Item no.: SECURA612-1S
Price: $2,070.00

Reduce Your risk with integrated and intelligent protection systems

Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.

Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

Show more

Learn More
Secura® Analytical Balance 220 g x 0.1 mg
Secura® Analytical Balance 220 g x 0.1 mg
Item no.: SECURA224-1S
Price: $4,365.00

Reduce Your risk with integrated and intelligent protection systems

Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.

Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

Show more

Learn More
Quintix® Analytical Balance 60 g x 0.01 mg
Quintix® Analytical Balance 60 g x 0.01 mg
Item no.: QUINTIX65-1S
Price: $5,510.00

Make your routine lab work easy with our revolutionary user interface

The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. A number of features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.

Show more

Learn More
  • 1(current)
  • 2
  • 3