Skip to content Skip to navigation menu

Blotting Paper / Grade BF 4

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Item no.:  FT-3-521-185

Availability:  On Request

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Brochure

Filter Papers for the Laboratory and Industry
en 9.1 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Primary Product Type
    Filters
  • Grade
    BF 4
  • Packaging
    Non-sterile, bulk packed
  • Pack Size
    100
  • Weight
    550 g/m²
  • Color
    White
  • Material
    Cotton linters and refined pulp with an alpha-cellulose content of > 95 %
  • Filter Type
    Blotting Papers
  • Filter Format
    Discs
  • Dimensions
    185 mm

Technical attributes

  • Filter Material
    Cotton Linters (> 98 % alpha-cellulose)
  • Area of Application
    Blotting
  • Thickness
    1.3 mm
  • Capillary Rise / 10 Minutes
    160 mm