s
Skip to content Skip to navigation menu

Qualitative & Technical Papers, Smooth/ Grade 69 K

This paper grade is generally used for analytical and technical purposes.

Item no.:  FT-3-326-125

Availability:  On Request

This paper grade is generally used for analytical and technical purposes.

Brochure

Filter Papers for the Laboratory and Industry
en 9.1 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Color
    Black
  • Quantity
    50
  • Dimensions
    125 mm
  • Weight
    155 g/m²
  • Retention Rate
    7–9 µm
  • Primary Product Type
    Filters
  • Grade
    69 K
  • Packaging
    Non-sterile, bulk packed
  • Pack Size
    50
  • Material
    Refined pulp and linters
  • Filter Type
    Qualitative Filter Papers
  • Filter Format
    Discs

Technical attributes

  • Filter Material
    Black Activated Charcoal Paper
  • Area of Application
    • Clarification
    • Analytical Sample Preparation
    • Particle Analysis
  • Thickness
    0.36 mm
  • Wet bursting strength
    20 kPa
  • Filtration time
    65 s
  • Specifications
    Slow filtering, narrow pore