text.skipToContent text.skipToNavigation

Qualitative & Technical Papers, Smooth/ Grade 69 K

This paper grade is generally used for analytical and technical purposes.

Item no.:  FT-3-326-070

Availability:  On Request

This paper grade is generally used for analytical and technical purposes.

Brochure

Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Filter Papers for the Laboratory and Industry
en 9.1 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Color
    Black
  • Quantity
    50
  • Dimensions
    70 mm
  • Weight
    155 g/m²
  • Retention Rate
    7–9 µm
  • Primary Product Type
    Filters
  • Grade
    69 K
  • Packaging
    Non-sterile, bulk packed
  • Pack Size
    50
  • Material
    Refined pulp and linters
  • Filter Type
    Qualitative Filter Papers
  • Filter Format
    Discs

Technical attributes

  • Filter Material
    Black Activated Charcoal Paper
  • Area of Application
    • Clarification
    • Analytical Sample Preparation
    • Particle Analysis
  • Thickness
    0.36 mm
  • Wet bursting strength
    20 kPa
  • Filtration time
    65 s
  • Specifications
    Slow filtering, narrow pore