text.skipToContent text.skipToNavigation

Qualitative & Technical Papers, Smooth/ Grade 3 hw

This paper grade is generally used for analytical and technical purposes.

Item no.:  FT-3-303-240

Availability:  On Request

This paper grade is generally used for analytical and technical purposes.

Brochure

Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Filter Papers for the Laboratory and Industry
en 9.1 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Color
    White
  • Quantity
    100
  • Dimensions
    240 mm
  • Weight
    65 g/m²
  • Retention Rate
    8–12 µm
  • Primary Product Type
    Filters
  • Grade
    3 hw
  • Packaging
    Non-sterile, bulk packed
  • Pack Size
    100
  • Material
    Refined pulp and linters
  • Filter Type
    Qualitative Filter Papers
  • Filter Format
    Discs

Technical attributes

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Area of Application
    • Clarification
    • Analytical Sample Preparation
    • Particle Analysis
  • Thickness
    0.14 mm
  • Wet bursting strength
    40 kPa
  • Filtration time
    20 s
  • Specifications
    Medium fast filtering