s
Skip to content Skip to navigation menu

Qualitative & Technical Papers, Creped/ Grade 39/N

This paper grade is generally used for analytical and technical purposes. It has a fast flow rate due to its structure.

Item no.:  FT-3-483-380

Availability:  On Request

  • Made of refined pulp and cotton linters with an > 95% α-cellulose content
  • Ash content between 0.1 – 0.15%
  • Wet-strengthened

Brochure

Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Filter Papers for the Laboratory and Industry
en 9.1 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Color
    White
  • Quantity
    100
  • Dimensions
    380 mm
  • Weight
    180 g/m²
  • Retention Rate
    15 µm
  • Primary Product Type
    Filters
  • Grade
    39/N
  • Packaging
    Non-sterile, bulk packed
  • Pack Size
    100
  • Material
    Refined pulp and linters
  • Filter Type
    Qualitative Filter Papers
  • Filter Format
    Discs

Technical attributes

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Area of Application
    Clarification
  • Thickness
    0.65 mm
  • Air resistance
    2.5 mbar
  • Wet bursting strength
    90 kPa
  • Filtration time
    5 s
  • Specifications
    Very fast filtering, wide-pore