Skip to content Skip to navigation menu

Air | Gas Filtration

Midisart® and Minisart® HY for air | gas filtration. For the sterilisation and removal of particles from air and other gases, filtration with PTFE membranes is the optimal solution. Typical applications are the sterile venting of containers, fermenters and tubing systems in medical devices. The 100% hydrophobic character of the membrane ensures the availability of the entire filtration area at any time. Minisart® syringe filters can be used bi-directional for the air | gas filtration.

Minisart® Syringe Filter, Polytetrafluorethylene (PTFE), Pore Size 0.2 µm, Ethylene Oxide, Female Luer Lock, Needle (38 × 1.7 mm), Pack Size 50

Minisart® Air with chemically inert hydrophobic PTFE is suitable for venting as well as filtration of gases and oils with a pH of 3 - 12. Type 16596HNK with a pore size of 0.2 µm can be used for sterile filtration. It has an outlet with needle. Version HNK is individually packed and sterilized by ethylene oxide (EO).

Show more

Learn More
Minisart® Syringe Filter, Polytetrafluorethylene (PTFE), Pore Size 0.2 µm, Non-Sterile, Female Luer Lock, Male Luer Lock, Pack Size 500

Minisart® HY with chemically inert hydrophobic PTFE is suitable for venting as well as filtration of gases and oils with a pH of 3 - 12. Type 16596 with a pore size of 0.2 µm can be used for sterile filtration. It has a male luer lock outlet. Version HYQ is a non-sterile bulk pack. Units can be sterilized by EO .

Show more

Learn More
Minisart® SRP25 Syringe Filter 17575----------Q, 0.2 µm hydrophobic PTFE

Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17575 with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by autoclaving or EO.

Show more

Learn More
Minisart® SRP15 Syringe Filter 17573----------Q, 0.2 µm hydrophobic PTFE

Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17573 with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by autoclaving or EO.

Show more

Learn More
Minisart® SRP25 Syringe Filter 17575----------K, 0.2 µm hydrophobic PTFE

Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17575 with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet. Version K is a non-sterile pack of 50. Units can be sterilized by autoclaving or EO.

Show more

Learn More
  • 1(current)
  • 2
  • 3