Arium® Pro Ultrapure Lab Water Systems

The arium® pro ultrapure water systems meet, and exceed, ASTM Type 1 water quality at an unmatched cost of ownership for any application. Available in a choice of five modular-design systems, this range offers the widest selection of features and options for customised configuration. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (14)

  • Arium® Pro UV Benchtop Type 1 Ultrapure Water Purification System with Integrated UV Lamp
  • Arium® Pro VF Benchtop Type 1 Ultrapure Water Purification System with Integrated UV Lamp & Ultrafilter
  • Arium® Pro VF Ultrapure Water System
    Item no.
    H2OPRO-VF-B
    Total Organic Carbon (TOC)
    ≤ 2 ppb
    TOC Monitor
    No
    Installation Option
    Wall-mounted
  • Arium® Pro Ultrapure Water System
    Item no.
    H2OBASIC-T
    Total Organic Carbon (TOC)
    < 5 ppb
    UV Source
    No
    TOC Monitor
    No
    Installation Option
    Benchtop
  • Arium® Pro UF Ultrapure Water System
    Item no.
    H2OPRO-UF-T
    Total Organic Carbon (TOC)
    < 5 ppb
    TOC Monitor
    No
    Installation Option
    Benchtop
  • Arium® Pro VF Ultrapure Water System
    Item no.
    H2OPRO-VF-B-TOC
    Total Organic Carbon (TOC)
    ≤ 2 ppb
    TOC Monitor
    Yes
    Installation Option
    Wall-mounted
  • Arium® Pro UF Ultrapure Water System
    Item no.
    H2OPRO-UF-B
    Total Organic Carbon (TOC)
    < 5 ppb
    TOC Monitor
    No
    Installation Option
    Wall-mounted
  • Arium® Pro UV Ultrapure Water System
    Item no.
    H2OPRO-UV-B
    Total Organic Carbon (TOC)
    ≤ 2 ppb
    TOC Monitor
    No
    Installation Option
    Wall-mounted
  • Arium® Pro UV Ultrapure Water System
    Item no.
    H2OPRO-UV-B-TOC
    Total Organic Carbon (TOC)
    ≤ 2 ppb
    TOC Monitor
    Yes
    Installation Option
    Wall-mounted
  • Arium® Pro Ultrapure Water System
    Item no.
    H2OBASIC-B
    Total Organic Carbon (TOC)
    < 5 ppb
    UV Source
    No
    TOC Monitor
    No
    Installation Option
    Wall-mounted
  • Arium® Pro DI Ultrapure Water System
    Item no.
    H2OPRO-DI-T
    Total Organic Carbon (TOC)
    < 5 ppb
    TOC Monitor
    No
    Installation Option
    Benchtop
  • Arium® Pro DI Ultrapure Water System
    Item no.
    H2OPRO-DI-B
    Total Organic Carbon (TOC)
    < 5 ppb
    TOC Monitor
    No
    Installation Option
    Wall-mounted
  • Unlike competitive systems, lab water systems of the arium® pro series are modular-designed, providing high flexibility to adapt to your specific needs. As a result, they give you the best return on your investment. Each system meets and exceeds the ASTM Type 1 standard, ensuring best-in-class reproducibility of results.

    You can choose among four arium® pro systems with the right combination of modular components tailored to your specific application, such as a UV lamp, an ultrafilter module and a TOC monitor: arium®, arium® pro UF, arium® pro UV and arium® pro VF. Moreover, you can opt for an affordable version that provides all the essential performance features you need in a lab water purification system: arium® pro.

    Standard Applications:

    • HPLC
    • GC-MS, AAS, ICP-MS
    • Ion chromatography
    • TOC analysis
    • PCR
    • Electrophoresis
    • Endotoxin analysis
    • Immunocytochemistry
    • Pure water for preparation of cell culture media
    • Pure water for production of monoclonal antibodies
    • Photometry

    Lowest TOC content

    The 185 | 254 nm UV lamp, which can be integrated as an option, not only prevents microbiological growth, but also minimizes total organic compounds (TOC) in purified water. The low TOC level of < 2 ppb in arium® water therefore ensures the reproducibility and reliability of your lab results. Moreover, you can have TOC readings continuously checked and displayed in real time by our optionally integrated TOC monitor specially developed for this ultrapure water system. To ensure reliable removal of endotoxins, microorganisms and particles as well as DNase and RNase, you can also opt for an arium® pro system with a built-in ultrafilter featuring the most advanced crossflow technology. This ultrafilter makes the arium® pro ideal for use in cell cultivation and your other special laboratory applications.

    Major Advantages of arium® pro:

    • Modular units pre-assembled according to specific applications
    • The lowest TOC level, along with a real-time monitoring function
    • Exceptionally efficient removal of endotoxins, DNase and RNase
    • High Flexibility
    • Total ease of operation

    On top of these benefits already mentioned, the arium® pro offers an impressive range of additional features, such as a choice of dispensing options, data-saving and printout functions, and color-coded alert messaging and information, etc.

    An arium® pro system is the best choice for your many daily applications in the lab.

    Application Notes

    Brochure

    Datasheet

    Flyer

    Publication

    Product Information

    • Brand
      Arium® pro  
  • Arium® Conversion Kit
    Item no.
    H2O-ACK-D

    $845.00

    Choose from a wide selection of consumables and accessories to adapt your laboratory water system to your personal needs. Sartorius offers a broad range of accessories and consumables to assist your daily work with the Arium® lab water system.

  • Arium® Tank Level Sensor
    Item no.
    H2O-ALS1

    Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.

  • Arium® Smart Station Ultrapure Water Remote Dispenser

    The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from Arium® Pro and Arium® Comfort lab water systems, directly at the point of use. While dispensing water into a broad containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Dispense water and maximize workspace with a flexible, compact and advanced system perfect for your lab.

    Top Features of Arium Smart Station Ultrapure

    • Flexible remote dispensing of ultrapure water
    • Dispenses from Arium® Pro and Arium® Comfort lab water systems
    • Easy to use and highly accurate
    • Designed for comfort space-saving

    Popular Applications - for Arium Smart Station Ultrapure

    Dispensing ultrapure water from Arium® Pro and Arium® Comfort water systems

  • Arium® Water Guard
    Item no.
    610AWG1

    Arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, Arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.

  • Arium® Smart Station Ultrapure Water Remote Dispenser

    The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from Arium® Pro and Arium® Comfort lab water systems, directly at the point of use. While dispensing water into a broad containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Dispense water and maximize workspace with a flexible, compact and advanced system perfect for your lab.

    Top Features of Arium Smart Station Ultrapure

    • Flexible remote dispensing of ultrapure water
    • Dispenses from Arium® Pro and Arium® Comfort lab water systems
    • Easy to use and highly accurate
    • Designed for comfort space-saving

    Popular Applications - for Arium Smart Station Ultrapure

    Dispensing ultrapure water from Arium® Pro and Arium® Comfort water systems

  • Arium®  Foot Switch
    Item no.
    H2O-AFS1

    Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.

  • Thermo Transfer and Thermo Direct Printer for GLP Printing

    $1,870.00

    Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

  • Arium® Pro Ultrafilter
    Item no.
    611CDU5

    Ultrafilter for effective removal of endotoxines, RNase and DNase.

    Intended use for:

    • Arium® Pro UF
    • Arium® Pro VF

    Qty. 1 unit/pack

  • Arium® SterilePlus
    Item no.
    5441307H4--CE

    Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.

    For intended use with:

    • Arium® Mini, Mini Essential, Mini plus
    • Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
    • Arium® Comfort I, Comfort II
    • Arium® Remote Dispenser, Smart Station

    Qty. 1 unit/pack

  • Arium® Analytical Kit
    Item no.
    H2O-A-PACK

    Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of pre-treated water.

    Included in the equipment supplied:

    • 1 x Pre-polishing Cartridge

    • 1 x Polishing Cartridge

    For intended use with:

    • Arium® Pro UV

    • Arium® Pro VF

    Qty. 2 units/pack

  • Arium® Pro | Comfort UV Lamp

    UV Lamp (185/254 nm) for the removal of organic impurities

    For intended use with:

    • Arium® Pro UV
    • Arium® Pro VF
    • Arium® Comfort I
    • Arium® Comfort II

    Qty 1 unit/pack

  • Arium® Biological Kit
    Item no.
    H2O-B-PACK

    Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of pre-treated water.

    Included in the equipment supplied:

    • 1 x Pre-polishing Cartridge
    • 1 x Polishing Cartridge

    For intended use with:

    • Arium® Pro UF

    Qty. 2 units/pack

  • Arium® Elemental Kit
    Item no.
    H2O-E-PACK

    Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of pre-treated water.

    Included in the equipment supplied:

    • 1 x Pre-polishing Cartridge
    • 1 x Polishing Cartridge

    For intended use with:

    • Arium® Pro
    • Arium® Pro DI

    Qty. 2 units/pack