The Vero cell line is used for various purposes, most importantly for the production of cell culture-based viral vaccines. Reasons for the extensive use of the Vero cell line are the consistent high viral yields and susceptibility to infect a mutiple range of viruses, as well as relatively easy adaptation for growth in bioreactors on microcarriers, thus allowing up-scaling without loss of cell productivity.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (10)

  • 4Cell® NutriVero™ Flex 10 - 500mL Bottle
    Item no.
    CFV3FA4009
    Volume
    500mL
    Phenol Red Indicator
    Without Phenol Red
  • 4Cell® NutriVero™ Flex 10 - 1L Bottle
    Item no.
    CFV3FA4010
    Volume
    1L
    Phenol Red Indicator
    Without Phenol Red
  • 4Cell® NutriVero™ Powder & Supplem. 50L
    Item no.
    CQV3FA5003
    Volume
    50L
  • 4Cell® NutriVero™ Powder & Supplem. 10L
    Item no.
    CQV3FA5002
    Volume
    10L
  • 4Cell® NutriVero™ Powder & Supplem. 100L
    Item no.
    CQV3FA5004
    Volume
    100L
  • 4Cell® NutriVero™ Flex 10 P-Red - 500mL Bottle
    Item no.
    CFV3FA4000
    Volume
    500mL
    Phenol Red Indicator
    With Phenol Red
  • 4Cell® NutriVero™ Flex 10 P-Red - 1L Bottle
    Item no.
    CFV3FA4001
    Volume
    1L
    Phenol Red Indicator
    With Phenol Red
  • 4Cell NutriVero 20L Bag
    Item no.
    CFV3FA4014
    Volume
    20L
  • 4Cell NutriVero 100L Bag
    Item no.
    CFV3FA4015
    Volume
    100L
  • 4Cell NutriVero 10L Bag
    Item no.
    CFV3FA4013
    Volume
    10L
  • 4Cell® NutriVero Flex 10 is a chemically defined, serum-free, animal component-free medium, developed to support Vero cell growth in 2D monolayers as well as in 3D microcarriers suspension culture systems and optimized for the production of viruses.

    The chemically defined 4Cell® NutriVero Flex 10 is a robust medium which contains solely recombinant components and does not contain any plant extract (hydrolysates), therefore providing consistent results for vaccines and Oncolytic virus manufacturing.