Precision Weighing Cells

The Precision weighing cells cover a range of up to 8.2kg with a resolution of 0.01-0.001g. The weighing system is entirely machine-made from an aluminum block. This means that mechanical and temperature influences created by the inclusion of other materials are excluded, ensuring optimal performance.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (15)

  • Profi Line OEM Weigh Cell,   WZA1203-NC
    Item no.
    WZA1203-NC
    Maximum Weighing Capacity
    1,200 g
    Scale Interval
    1 mg
  • Profi Line OEM Weigh Cell,   WZA523-N
    Item no.
    WZA523-N
    Maximum Weighing Capacity
    520 g
    Scale Interval
    1 mg
  • Profi Line OEM Weigh Cell,   WZA523-NC
    Item no.
    WZA523-NC
    Maximum Weighing Capacity
    520 g
    Scale Interval
    1 mg
  • Basic OEM - Weigh Cell, WZA8202-L
    Item no.
    WZA8202-L
    Maximum Weighing Capacity
    8,200 g
    Scale Interval
    10 mg
  • Profi Line OEM Weigh Cell,   WZA8202-NC
    Item no.
    WZA8202-NC
    Maximum Weighing Capacity
    8,200 g
    Scale Interval
    10 mg
  • Profi Line OEM Weigh Cell,   WZA1203-N
    Item no.
    WZA1203-N
    Maximum Weighing Capacity
    1,200 g
    Scale Interval
    1 mg
  • Basic OEM - Weigh Cell, WZA523-L
    Item no.
    WZA523-L
    Maximum Weighing Capacity
    520 g
    Scale Interval
    1 mg
  • Profi Line OEM Weigh Cell,   WZA8202-N
    Item no.
    WZA8202-N
    Maximum Weighing Capacity
    8,200 g
    Scale Interval
    10 mg
  • Precision OEM weigh cells WZB8202-L
    Item no.
    WZB8202-L
    Maximum Weighing Capacity
    8200 g
    Scale Interval
    0,01 g
  • Precision OEM weigh cells WZB653-N
    Item no.
    WZB653-N
    Maximum Weighing Capacity
    650 g
    Scale Interval
    0,01 mg
  • Precision OEM Weigh Cells  WZB1403-N
    Item no.
    WZB1403-N
    Maximum Weighing Capacity
    1400 g
    Scale Interval
    1 mg
  • Precision OEM Weigh Cells WZB1403-NC
    Item no.
    WZB1403-NC
    Maximum Weighing Capacity
    1400 g
    Scale Interval
    1 mg
  • Precision OEM weigh cells WZB8202-N
    Item no.
    WZB8202-N
    Maximum Weighing Capacity
    8200 g
    Scale Interval
    0,01 g
  • Precision OEM weigh cells WZB8202-NC
    Item no.
    WZB8202-NC
    Maximum Weighing Capacity
    8200 g
    Scale Interval
    0,01 g
  • Precision OEM weigh cells WZB553-L
    Item no.
    WZB553-L
    Maximum Weighing Capacity
    550 g
    Scale Interval
    1 mg
  • Precision Weighing Cells