The Resolute® RCC MU is a liquid chromatography system intended for small scale production and process development in purification of Biomolecules.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (6)

  • Resolute® RCC MU; Capture with Bubble trap CE
    Item no.
    MCSCEB46AAK
    Power Requirements
    230V | 50 Hz | 2 kW
  • Resolute® RCC MU; Capture CE
    Item no.
    MCSCEB46NAK
    Power Requirements
    230V | 50 Hz | 2 kW
  • Resolute® RCC MU; Flow Through CE
    Item no.
    MCSCEB4NNAK
    Power Requirements
    230V | 50 Hz | 2 kW
  • Resolute® RCC MU; Capture with Bubble trap UL
    Item no.
    MCSULB46AAK
    Power Requirements
    208Y 120V | 60 Hz | 2 kW
  • Resolute® RCC MU; Flow Through UL
    Item no.
    MCSULB4NNAK
    Power Requirements
    208Y 120V | 60 Hz | 2 kW
  • Resolute® RCC MU; Capture UL
    Item no.
    MCSULB46NAK
    Power Requirements
    208Y 120V | 60 Hz | 2 kW
  • The Resolute® RCC MU is designed to achieve optimum purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins, the system provides a tailored design and configuration for the implementation of membrane chromatography based on Rapid Cycling Chromatography (RCC).

    Compared to traditional and multi-column chromatography in mAbs bioprocessing, RCC offers extremely high productivity and enables a consistent performance together with Sartobind® membrane chromatography products. This optimized skid addresses the challenges of running many cycles in a short time – with fast flow rates, rapid buffer changes, data handling and real time analytics powered by Umetrics® and supported by full-spectrum pre-post UV.

    Applications

    • Application
      Large scale bioprocess chromatography  

    Product Information

    • Brand
      Resolute®