Glass Microfiber Filters without Binder

Binder-free glass microfiber filters are recommended for analytical and gravimetric analyses and also as prefilters. These filters combine fast flow rates with high load capacity and the retention of very fine particles; they are biologically inert, are resistant to most chemicals and withstand temperatures up to 500 °C (grade 550-HA up to 550 °C).

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (130)

  • Glass Microfiber MGF Grade Filter Paper without Binder, Pack of 100
  • Glass Microfiber Filters / Grade MGC
    Pieces
    100
    Item no.
    FT-3-1103-257
    Grade
    MGC
    Retention Rate
    1.2 µm
    Basis Weight
    56 g/m²
    Filter Format
    Discs

    $201.00

  • Glass Microfiber Filters / Grade MGD
    Pieces
    50
    Item no.
    FT-3-1104-125
    Grade
    MGD
    Retention Rate
    2.7 µm
    Basis Weight
    118 g/m²
    Filter Format
    Discs

    $137.00

  • Glass Microfiber Filters / Grade MGC
    Pieces
    100
    Item no.
    FT-2-1103-100300
    Grade
    MGC
    Retention Rate
    1.2 µm
    Basis Weight
    56 g/m²
    Filter Format
    Sheets

    $319.00

  • Glass Microfiber Filters / Grade MGF
    Pieces
    100
    Item no.
    FT-3-1105-025
    Grade
    MGF
    Retention Rate
    0.7 µm
    Basis Weight
    78 g/m²
    Filter Format
    Discs

    $95.90

  • Glass Microfiber Filters / Grade MGC
    Pieces
    100
    Item no.
    FT-3-1103-055
    Grade
    MGC
    Retention Rate
    1.2 µm
    Basis Weight
    56 g/m²
    Filter Format
    Discs

    $70.60

  • Glass Microfiber Filters / Grade MG 160
    Pieces
    50
    Item no.
    FT-201110-203254
    Grade
    MG 160
    Retention Rate
    1.2 µm
    Basis Weight
    73 g/m²
    Filter Format
    Sheets

    $170.00

  • Glass Microfiber Filters / Grade MGB
    Pieces
    100
    Item no.
    FT-2-1102-460570
    Grade
    MGB
    Retention Rate
    1 µm
    Basis Weight
    145 g/m²
    Filter Format
    Sheets

    $3,480.00

  • Glass Microfiber Filters / Grade MGA
    Pieces
    100
    Item no.
    FT-3-1101-100
    Grade
    MGA
    Retention Rate
    1.6 µm
    Basis Weight
    56 g/m²
    Filter Format
    Discs

    $101.00

  • Glass Microfiber Filters / Grade MGG
    Pieces
    100
    Item no.
    FT-3-1106-020
    Grade
    MGG
    Retention Rate
    1.5 µm
    Basis Weight
    67 g/m²
    Filter Format
    Discs

    $27.60

  • Glass Microfiber Filters / Grade MGF
    Pieces
    100
    Item no.
    FT-3-1105-090
    Grade
    MGF
    Retention Rate
    0.7 µm
    Basis Weight
    78 g/m²
    Filter Format
    Discs

    $298.00

  • Glass Microfiber Filters / Grade MGD
    Pieces
    50
    Item no.
    FT-3-1104-045
    Grade
    MGD
    Retention Rate
    2.7 µm
    Basis Weight
    118 g/m²
    Filter Format
    Discs

    $33.10

  • Glass Microfiber Filters / Grade MGB
    Pieces
    50
    Item no.
    FT-3-1102-100
    Grade
    MGB
    Retention Rate
    1 µm
    Basis Weight
    145 g/m²
    Filter Format
    Discs

    $108.00

  • Glass Microfiber Filters / Grade MGC
    Pieces
    100
    Item no.
    FT-3-1103-125
    Grade
    MGC
    Retention Rate
    1.2 µm
    Basis Weight
    56 g/m²
    Filter Format
    Discs

    $194.00

  • Glass Microfiber Filters / Grade MGA
    Pieces
    100
    Item no.
    FT-3-1101-050
    Grade
    MGA
    Retention Rate
    1.6 µm
    Basis Weight
    56 g/m²
    Filter Format
    Discs

    $51.80

  • Results per page: | |

    Glass Microfiber Filters without Binder

    Grade

    Weight
    (g/m2)

    Thickness
    (mm)

    Penetration
    0.3 µm (%)

    Particle Retention in Liquids (µm)

    Filtration Time (mL/min)

    Fulfills requirements in EN 872:2005 (weigh loss)

    Temperature Resistance ( °C )

    Applications

    MGA

    56

    0.24

    < 0.001

    1.6

    435

    yes

    500

    Clarification of buffer and reagent solutions. Air and water pollution monitoring

    MGB

    145

    0.66

    < 0.001

    1.0

    500

    500

    Prefiltration of large volumes

    MGC

    56

    0.24

    < 0.001

    1.2

    320

    yes

    500

    Analysis of suspended solids in wastewater according to EN 872:2005

    MGD

    118

    0.51

    < 0.01

    2.7

    885

    500

    Prefiltration

    MGF

    78

    0.36

    < 0.001

    0.7

    135

    500

    Clarification of protein solutions, filtration of liquids prior to HPLC, TCLP Testing

    MGG

    67

    0.29

    < 0.001

    1.5

    570

    500

    Filtration of gasses and liquids

    13440

    88

    0.44

    0.7

    120

    yes

    500

    Prefiltration

    MG 160

    73

    0.33

    < 0.001

    1.2

    410

    500

    Air monitoring; PM-10 sampling

    MG 550-HA

    65

    0.27

    1.5

    500

    550

    Analysis of suspended solids in wastewater according to 2540D


  • Glass Microfiber Filters with Binder
    Item no.
    M_Glass_Microfiber_Filters_with_Binder

    These filters are mostly used either for monitoring air and gas or as prefilter. They are manufactured with synthetic binding agents to ensure that the filter has a defined strength. They are mechanically and chemically stable, have a temperature resistance up to 180°C and – depending on the binding agent used – are either hydrophobic or hydrophilic.