Choose your product
For professional pipette calibration, you need the right balance – one that combines accuracy, precision, speed and convenience. Accuracy and precision to comply with international regulations.
Speed to meet requirements for cost- and time-efficient performance.
And convenience for working in a comfortable posture.
Does all this sound impossible? Not if you find the right balance.
Cubis® MPS offers you a perfectly balanced system:
- High-precision gravimetric testing
- Evaporation trap: stable humidity conditions inside the weighing chamber
- Automated draft shield door: prevents evaporation for error-free measurements
- Integrated humidity sensor: controls humidity inside the weighing chamber
- White LED light: illumination of the full weighing area
- Red LED light: instant alert if climate parameters are out of tolerance
Datasheet
User Manual
With Arium® Mini Sartorius presents a compact ultrapure water system which is specially designed for requirements of less than 10 liters per day. This space-saving unit with a width of only 28 centimeters (11 inches) easily integrates into nearly any lab environment. The closed bagtank system prevents secondary contamination while ensuring consistent long-term water quality.