Quintix®

Make your routine lab work easy with our revolutionary user interface The Sartorius Quintix sets new benchmarks in every aspect for standard lab balances. A number of features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.

Vivaspin® 2

0.4 - 2 ml Three membrane alternatives: PES, Hydrosart regenerated Cellulose, Cellulosetriacetat. Best recovery of the concentrate by reverse-spinning.

Sartopore® 2

Sartopore 2 is the industry standard of high-performance polyethersulfone (PES) liquid filters. A broad variety of different pore size combinations ensures highly economic and safe filtration performance. From single-layer high flow solutions to specific Mycoplasma retentive filters, Sartopore2 perfectly adapts to your specific process needs.

Vivacon 2

100 µl - 2 ml Vivacon 2 are centrifugal units for fast DNA concentration and buffer exchange of 2 ml samples. They are also the product of choice for protein fractionation applications. The use of Hydrosart ultrafiltration membranes results in high recoveries from dilute samples. Complete recovery of the concentrate is guaranteed by a reverse spinning step.

Sartocon® 2 Filtration Sets

Sartocon 2 plus - 1.4404 or 1.4435 - stainless steel holder is optimized for the use with up to ten Sartocon or 2 Sartocube production scale Crossflow cassettes (max. 7 m 2 ). It is designed for applications from 30 l to 1000 l volume.

Sartocon® 2 plus Filter Holder

Sartocon 2 plus - 1.4404 or 1.4435 - stainless steel holder is optimized for the use with up to ten Sartocon or two Sartocube production scale Crossflow cassettes (max. 7 m²). It is designed for applications from 30 L to 1000 L volume.

Terminals for Paint Mixing - TopMix2.Touch

Maximum quality for the highest demands. When it comes to safety, user-friendly design and quality in equipping your paint-mixing room, do not make any compromises.

Centrisart® G-26C Refrigerated High-Speed Benchtop Centrifuge

High-speed, refrigerated, yet low profile, bench top centrifuge with multiple rotor and vessel options for high and low throughput and applications in both molecular biology as well as cell culture.

G-26C-1US-3P

Centrisart® G-16C Refrigerated Benchtop Centrifuge

A high-capacity, refrigerated, low profile, quiet, non-refrigerated , bench top centrifuge with high speed options capable of utilizing multiple and vessel types for use in both low to high throughput applications.

G-16C-1US