text.skipToContent text.skipToNavigation

Mycoplasma Detection

banner_2014_mibi-amp_94c5d8f550.jpg

Mycoplasma Detection: Why Waste Time Waiting for Results?

Mycoplasmas are common contaminants of cell cultures in the biopharmaceutical industry. Without causing any visible changes in the culture, they can reach high numbers, with no effect on viability and may thus go undetected. The detection of mycoplasma DNA with conventional methods is labor-intensive, time-consuming and can take up to four weeks to produce a result. Now, real-time PCR kits offer a fast and easy-to-use solution for early detection at all stages of your process, whether you are screening in the lab or testing in your production line.

Microsart® AMP Mycoplasma Kit

Microsart® AMP Mycoplasma is suitable for sensitive and robust detection of mycoplasma contamination in pharmaceutical processes.

Learn More

Microsart® ATMP Mycoplasma Kit

Microsart® ATMP Mycoplasma is specially designed for testing cell-based therapeutics (ATMPs) like autologous chondrocyte transplants.

Learn More

Microsart® RESEARCH Mycoplasma Kit

Microsart® RESEARCH Mycoplasma enables a fast and reliable detection of Mycoplasma DNA in cell culture supernatants most applicable in research and development.

Learn More