text.skipToContent text.skipToNavigation

Air Monitoring Equipment

Air monitoring equipment is used for air sampling applications, such as the detection of air-borne organisms, virus collections or background monitoring. One may choose between air scanners with gelatine membrane filters, an isokinetic sampling feature or portable air samplers that can use the membrane filter method or the impaction method. Gelatine filters and BACTair™ culture medium plates are available separately and reliable and highly consistent air monitoring is guaranteed.