text.skipToContent text.skipToNavigation

Crossflow Holders and Systems

Crossflow holders & systems for the use in small scale and production scale. Our stainless steel filter holders can be sterilised by autoclaving or inline steaming and are available in DIN, ISO or Japanese Industrial Standard, electro polished or grinded (Ra 0.4 µm) in high 316 L quality. The 4-piston diaphragm pump for all biopharmaceutical applications from the laboratory right up to small scale production completes the range of crossflow holders & systems.