text.skipToContent text.skipToNavigation


Low Retention Tips – Maximize Your Sample Recovery

Liquid Handling Services

Extend the lifetime and ensure the continuous accuracy and precision of your liquid handling instruments.

Learn More

Pipette Tips

In pipetting, accurate results do not depend on the pipette or the tip alone. Instead, your results depend on the right combination of both and, on the comfort of the user! Our Optifit Tips and SafetySpace;Filter Tips are designed and manufactured to perfectly match our pipettes, permitting maximum accuracy, precision and ergonomics.

Standard Tips

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette.

Learn More

Filter Tips

SafetySpaceFilter Tips have more space between the sample and the filter than do conventional filter tips. This virtually eliminates the risk of an expensive or a contagious sample permeating the filter.

Learn More

Low Retention Tips

Sartorius Low Retention tips feature an extremely even and durable liquid-repellent surface for maximizing your sample recovery and eliminating the loss of your expensive reagents. As a result, detergent-containing liquids with a low surface tension slide off easily from the inside surface of the tip, leaving very little residue behind.

Learn More

FlexiBulk Tip Packs

The FlexiBulk concept is a completely new approach to packing tips – something that has not been seen on the market before. The orderly arrangement of tips allows the packs to be considerably smaller and makes tip picking quicker and more convenient compared to traditional bulk packages.

Learn more

Premium Quality and Purity

Sartorius manufactures pipette and dispenser tips according to ISO 14644-1 in a certified ISO 8 cleanroom environment to maintain the highest quality and purity standards. Only the best plastic materials are selected, and our automated manufacturing process is strictly controlled from beginning to end in line with GMP to reliably prevent contamination by human contact. The Sartorius quality management system complies with ISO 9001, ISO 14001 and ISO 13485.

  • DNase-, RNase- and endotoxin-free production process to reliably protect your sample from contamination
  • The highest quality pure polypropylene used as raw material to ensure material purity
  • Lot-numbered tip packages, including individual tip racks, for 100% traceability

An independent laboratory checks every lot of Single Tray and Refill Pack tips to ensure the absence of DNase, RNase and endotoxins. Lot-specific purity certificates can be downloaded from our website.