Accelerate by Outsourcing Cell Culture Media & Buffers Production

Industry Leading Manufacturing Capabilities & Wide Array of Packaging Options

We offer liquid and powder media & buffers from small scale up to commercial scale. Our packaging solutions answer to your specific needs including bottles, single-use bags up to 1,000 L as well as drums for powders.

Liquids

With a comprehensive range of bottles, Flexsafe® and Flexboy® bags we can offer standard off-the-shelf or customized containment from 0.5 liters up to 1,000 liters per unit.

Powders

We offer a wide range of powder containers from 125 g bottles up to several 100 kg. We also provide ready-to-use solutions such as media kits.

Global Manufacturing Capabilities

Sartorius

cGMP (21CFRB20) based manufacturing facility

 

ISO 9001:2008 certified

 

Liquid media capabilities (per batch)

Up to 10,000 L

Batch capacity

7-7000 Kg


Clean and Fast Pilot Production

Quickly and Easily Validate Your Media and Buffer Formulation

Limited QC tests allow for faster timelines from production to delivery date. This pilot production approach allows for a simpler process for the testing and validation of any media or buffer formulation after it has been selected. This offer is the best option when it comes to the validation phase of a scaling-up a process.

Attributes

Catalogue products and custom

Quality Assurance

Product use

For upstream │ downstream biopharma process development

QA System

ISO 9001, ISO 13485

Quality Control

Product Approval and Release

All products are released following an approved │ controlled an inspection of  all quality documents harmonized between both sites

Product Storage amd Shipment

Shipment conditions

Harmonized shipping condition between sites supported by validation data

Handling of customer demands

Confidentiality

Confidential information shared under CDA

Batch Size

Liquid

Up to 100L

Powder

Up to 7kg


Packaging Solutions

Leveraging Sartorius Strengths

We can assist in designing and providing the best products and offer packaging solutions answering to your specific needs. We want to protect our products in the best possible way with high-quality packaging – on the inside as well as the outside. We always place particular value on the highest standards of safety and security, in order to offer efficient and flexible solutions in a market that is both challenging and constantly changing.

Shipping Solutions for Media & Buffers

Liquid Form

0,5 to 1L

1 to 2,5L

2 to 20L

50L

100L

200L

500L

1000L

Bottle

 

 

Flexsafe® 2D Bag

 

 

 

Drum

 

 

 

Flexsafe® 3D Bag in Container

 

 

 

 

Stainless Steel Palletank

 

 

 

 

Plastic Palletank

 

 


Powder Form

10g to 5kg

20kg

Bucket

 

Drum

 


Dedicated Transport for Shipping

Ensuring Product Integrity From Manufacturing to Point of Use

Media & Buffer product storage and shipping conditions vary. While some can be stored at ambient temperature (uncontrolled), others might need to be stored at Room Temperature (15-30°C), Refrigerated Temperature (2-8°C) or Frozen Temperature (-10°C | -20°C). Appropriate packaging is provided to maintain optimal shipping conditions. We have years of experience in shipping small volumes as well as large volumes of our products (in liquid or powder form) at different temperatures all around the globe.


Strong Acids, Bases, Alcohols & Detergents

One single source for all bioprocessing formulations

Hazardous products including dangerous formulations often are required for cleaning, and specific downstream steps such as chromatography and virus inactivation. Highly concentrated solutions can help reduce footprint and warehousing when diluted at the point of use. 

All of our liquid formulations are sterile filtered packaged in Flexsafe® bags and dedicated stability studies can be conducted specifically for each project. 


Formulation

CAS Number

Max Concentration

Data available for compatibility with Flexsafe® bags**

Raw Material Grade*

Max Batch Size

Sodium Hydroxide

1310-73-2

19M | 50%

 

EP and | or USP

5,000L

Ethanol

64-17-5

17M | 99%

 

EP and | or USP

5,000L

Tween 80 | Polysorbate 80

9005-65-6

100%

 

EP and | or USP

5,000L

Acetic Acid

64-19-7

17M | 99%

 

EP and | or USP

5,000L

Citric Acid

77-92-9

4M | 50%

 

EP and | or USP

5,000L

Hydrochloric Acid

7647-01-0

12M | 37%

 

EP and | or USP

5,000L

Urea

57-13-6

8M

 

EP and | or USP

5,000L

*Specifications including QC testing subject to customers’ requirements and approval

**May not correspond to the production max concentration. Customized compatibility and stability studies can be offered


Consult Our Experts

Consult Our Experts