The First Series of Modular-design Laboratory Balances

A Cubis® balance consists of up to three modules: a weighing module, a display and control unit and a draft shield.

With a choice of more than 40 weighing modules of different readabilities and weighing capacities, Cubis® offers you the appropriate selection for any application:

  • 3 ultramicro and microbalance modules with 0.0001 mg or 0.001 mg readability and weighing capacities of up to 6 g
  • 3 semi-microbalance modules with 0.01 mg readability and weighing capacities of up to 220 g
  • 6 analytical balance modules with 0.1 mg readability and weighing capacities of up to 520 g
  • 22 precision balance modules with readabilities of 1 mg to 100 mg and weighing capacities of up to 14.2 kg
  • 6 high-capacity precision balance modules with weighing capacities of 20.2 kg to 70.2 kg

Display and Control Units

MSA

The Non Plus Ultra

  • Top-of-the-line technology and information design
  • Touch screen featuring high-resolution color TFT for high-contrast display of text and graphics
  • Outstanding operating convenience and display quality, especially for complex applications
  • Q-Apps that can be customized to your individual workflows

Learn more

MSU

Classic and Universal

  • High-resolution, generously sized, monochrome graphic display
  • Keys that feature positive click action and precise activation of functions
  • Classic key-operated control combined with the widest range of performance features

Learn more

MSE

Pure and Simple Weighing

  • Large, high-contrast liquid-crystal display
  • Easy-to-understand menu guidance with short text prompts
  • Clearly structured keys for precise activation of functions
  • Designed mainly for weighing with maximum accuracy and without complex workflows

Learn more

Draft Shield Models

Thanks to the clever use of new materials, Cubis® draft shields feature high mechanical stability, yet their doors glide open effortlessly and silently. The conductive coating on the glass panels minimizes the negative effects of static electricity on weighing accuracy.

DF Draft Shield for Filter Weighing

Manual stainless steel draft shield specially designed for ultra-accurate weighing of filters; for balances with 0.001 mg or 0.0001 mg readability (weighing modules 6.6S or 2.7S; not for 3.6P).

DM Draft Shield

Automatic ultra-micro and microbalance draft shield with learning capability; for models with 0.001 mg or 0.0001 mg readability (weighing modules 6.6S, 3.6P, 2.7S).

DI Draft Shield

Automatic analytical balance draft shield with an integrated ionizer for all models with 0.01 mg, 0.1 mg or 1 mg readability and for model 5202S.

DA Draft Shield

Automatic analytical balance draft shield for all models with 0.01 mg, 0.1 mg or 1 mg readability and for 5202S.

DU Draft Shield

Manual analytical balance draft shield for all models with 0.01 mg, 0.1 mg or 1 mg readability and for model 5202S.

DE Draft Shield

Manual draft shield for all models with 1 mg readability and for model 5202S.

DR Draft Shield

Removable, flat draft shield made of stainless steel for all models with 1 mg readability and for model 5202S.