s

Draft Shields for Cubis® II

Optimal Protection Against Drafts and Electrostatic Charges

  • Optimal protection against external influences guarantees highest weighing accuracy
  • High glass transparency panels guarantee outstanding visibility of the weighing pan and the surrounding working area
  • Conductive coating on the glass panels reduces the influence of external electrostatic charges
  • LED light in Ultra-Micro and Micro balances allow fatigue-free work, even with the smallest sample sizes
  • Cubis® II draft shields feature high mechanical stability
  • Doors open effortlessly and glide smoothly and silently

The Cubis® II is Well-Protected Against Spillage of Liquids And Powders

All parts of the draft shield can be removed quickly and easily for thorough cleaning. In seconds, the balance will be ready again for your measurements.

The weighing pan is made of Titanium (for Ultra-Micro, Micro, Analytical and Semimicro balances) with the following characteristics:

  • highly resistant against corrosion, even with aggressive substances
  • reduction of magnetic influences, a potential problem in high-resolution balances

For Analytical and Semi-Mirco models, the draft shield base plate is made of high-grade stainless steel.

For Ultra-Micro and Micro models, the draft shield base plate is also made of Titanium.

Cleaning The Draft Shield Glass Panels

For cleaning, all doors of the draft shield can be disassembled in just a few steps, without compromising the stability of the entire unit.

Draft Shield M

Automatic draft shield for ultra-micro and micro balances with learning function; for models with 0.001 mg or 0.0001 mg readability

Draft Shield F For Filter Weighing

Manual stainless steel draft shield specially designed for highly-accurate weighing of filters; for balances with 0.001 mg or 0.0001 mg readability (weighing modules 10.6S, 6.6S, 3.6P or 2.7S).

Draft Shield I

Automatic draft shield with integrated ionizer and with learning capability for semi-micro and analytical balances

Draft Shield A

Automatic analytical balance draft shield with learning function for all models with 0.01 mg, 0.1 mg or 1 mg readability and for model 5202S.

Draft Shield U

Manual analytical balance draft shield for all models with 0.01 mg, 0.1 mg or 1 mg readability and for model 5202S.

Draft Shield E

Manual draft shield for all models with 1 mg readability and for model 5202S.

Draft Shield R

Removable, flat draft shield frame made of stainless steel for all models with 1 mg readability and for model 5202S.

Your Balance, Your Way

Request a Cubis® II Demo Now

Cubis® II Resources

Product Datasheet & Technical Specifications — Cubis® II

PDF | 1.8 MB

Download

Brochure: Cubis® II — Your Balance, Your Way

PDF | 797.6 KB

Download