s

Cubis® II user interfaces

Advanced User Interface MCA

Large 7“ color touch display including touch, scroll, swipe functionality with factory installed essential weighing applications and diverse QApp Packages for optional software extension.

Features:

  • High-performance touch screen with high resolution and brilliant colors
  • Modern user guidance with outstanding ease of use, even in complex lab situations

Essential User Interface MCE

Large, high-contrast touch display with factory-installed essential weighing applications for easy operation of highest weighing performance.

Features: 

  • For users who do not have complex applications but need to weigh with the highest level of accuracy
  • High-contrast touch display with clearly structured functionality
  • Easy-to-use essential weighing applications included

Your Balance, Your Way

Request a Cubis® II Demo Now

Cubis® II Resources

Cubis® II Firmware, MCA (09-03-01.18.12_Release)

ZIP | 206.4 MB

Download

Cubis® II Firmware, MCE (Version 5/2019)

ZIP | 570.5 KB

Download