Weighing Modules for Precise and Accurate Weighing
Choose from a range of 50 weighing modules to best suit your preferences.
Configuration Ranges
- Maximum capacity between 32 g and 111 g | scale interval with a range of 1 μg to 2 μg
- Integrated Ionizer with 4 ionizing nozzles guarantees full discharge
- Integrated IR sensor allows touch free operation
- Upgradeable hardware options for integrated ionizer, auto draft shield and auto inner glass draft shield
- Software guidance for daily and deep instrument cleaning incl. a cleaning kit
- Maximum capacity between 120 g and 220 g | scale interval with a range of 0.005 mg to 0.1 mg
- Integrated Ionizer with 4 ionizing nozzles guarantees full discharge
- Upgradeable hardware options for integrated ionizer and auto draft shield. If necessary also automatic or manual inner glass draft shield available.
- Software guidance for daily and deep instrument cleaning
High-Capacity Micro Balances
The new high-capacity micro balances (with a resolution of up to 61 million divisions and a readability of 1 μg ) are especially designed to weigh smallest sample amounts into large tare vessels. With a maximum weighing capacity between 31 g and 111 g and a scale interval of 1 µg or 2 µg, the new high-capacity micro balances offer outstanding performance and fulfill the highest accuracy and precision requirements. The high weighing capacity - in combination with the small minimum sample weight - is ideal for direct weighing of precious sample amounts (i.e., into long neck and round bottom flasks, HPLC vials or similar). Together with the Connectivity (QP4) and the Pharma software package (QP1), these balances with the MCA display meet the requirements for data integrity and data protection and comply with FDA 21 CFR part 11, and meet the requirements for minimum weight control according to USP chapter 41 and EP chapter 2.1.7. Easy integration into Pharma QC, analytical and GxP compliant laboratories is guaranteed, without any additional software.
We made cleaning easier to prevent from cross-contamination. The new Cubis® II high-capacity micro balances allow easy disassembly and assembly of all draft shields, weighing pans and the base plate. The cleaning QApp offers daily and deep cleaning and guides the user through the process intuitively.
Highlights:
- Reliable and fast performance under real laboratory conditions
- Low minimum sample weight values meet Pharmacopeia requirements and save sample costs
- Upgradeable hardware features for future flexibility
- Touch-free operation of automated draft shields
- Optional automated inner draft shield for best weighing performance
- Automated motorized leveling
- High-quality titanium weighing pans and sample holders
- Guided workflow for daily and deep cleaning
- Cleaning Kit