Sample Holders for ergonomic weighing and error free weighing tasks
New accessories, which make lab life easier
- Choose from 12 different sample holders designed for great variety of vials, flasks and samples.
- Faster response time, better weighing stability
- Made of high quality titanium, preventing corrosion and magnetic influences.
Filter Pans
Filter pans YSH30 and YSH30-3 enable flawless weighing of filters up to a diameter of 150mm, designed for semi-micro and analytical balances or ultra-high-resolution balances*.
50mm (YSH34), 75mm (YSH35) and 90mm (YSH36) filter holders are available for ultra-micro and micro balances and the 75mm (YSH35-3) filter holder for ultra-high-resolution balances.*
Available filter pans:
- 150mm (YSH30) for semi-micro and analytical balances
- 150mm (YSH30-3) for ultra-high-resolution balances*
- 50mm (YSH34) for ultra-micro and micro balances
- 75mm (YSH35) for ultra-micro and micro balances
- 75mm (YSH35-3) for ultra-high-resolution balances*
- 90mm (YSH36) for ultra-micro and micro balances
Save-Lock Tube Holders
Sample holders for reaction tubes up to 2 mL (YSH13 for micro-balances, YSH15 for semi-micro and analytical balances and YSH14-3 for ultra-high-resolution balances*) and up to 5mL (YSH19 for semi-micro and analytical balances and YSH18-3 for ultra-high-resolution balances*) enables easy and safe positioning of Eppendorf tubes and centrifuge reaction tubes on the balance.
Available Save-Lock tube holders:
- 2 mL for micro-balances (YSH13)
- 2 mL for semi-micro and analytical balances (YSH15)
- 2 mL for ultra-high-resolution balances* (YSH14-3)
- Up to 5 mL for both semi-micro and analytical balances (YSH19)
- Up to 5 mL for ultra-high-resolution balances* (YSH18-3)
Holders for Titration Vessels, Round bottom Flasks or Test Tubes
Sample holders YSH37 and YSH37-3 allow easy positioning of round-bottom flasks up to 50 mL on the weighing pan.
Available Titration Vessel, Round bottom Flask or Test Tube holders:
- Up to 50 mL for semi-micro and analytical balances (YSH37)
- Up to 50 mL for ultra-high-resolution balances* (YSH37-3)
Syringe Holders
Sample holders YSH46 and YSH46-3 allow easy positioning of different sized syringes on the weighing pan. Enables flawless weighing of filled or unfilled syringes for example to measure the filling weight.
Available Syringe Holders:
- For semi-micro and analytical balances (YSH37)
- For ultra-high-resolution balances* (YSH37-3)
Weighing Boat or Weighing Paper Holders
Sample holders YSH26 and YSH26-3 allow easy positioning and secure fixation of weighing boats or weighing papers on the pan. Moreover, they also reduce electrostatic influences because of the Faraday cage effect.
Available Weighing Boat or Weighing Paper Holders:
- For semi-micro and analytical balances (YSH26)
- For ultra-high-resolution balances* (YSH26-3)
Vial and Reaction Tube Holders
Reaction tube holders YSH23 and YSH22-3 enable easy positioning of sample vials or reaction tubes in different directions for easy dosing of substances into the tube opening.
Available Vial and Reaction Tube Holders:
- For semi-micro and analytical balances (YSH26)
- For ultra-high-resolution balances* (YSH26-3)